MX-V5110KL-8F
1/11"(1/6") ColorCMOS 480p Crop Sensor
Ø 10 x 35.4 mm
Description
|
MISUMI MX-V5110KL-8F is a Made-in-Taiwan crop sensor telescope-type analog camera module (Ø10 x 35.4mm) for close-up, zoomed-in imaging, built with a White LED for illuminated use. It outputs NTSC or PAL video format at 720 x 480 resolution, 15fps, with an ultra-narrow 10° view angle, via a Mini 4-pin connector and CVBS interface. The 1/11" (1/6") Color CMOS sensor delivers a 58dB dynamic range and 38dB signal-to-noise ratio, with an 8.3mm F2.4 lens. This model is also available with 5 alternate view angle options from 13° to 28°. Manufactured in Taiwan, the MX-V5110KL-8F reflects MISUMI precision engineering and dependable local supply chain support for OEM camera integration. |
Feature
| • 480p Resolution • 1/11"(1/6") Color CMOS • View Angle 10° 10° / 13° / 20° / 23° / 26° / 28° (Optional) |
• White / IR 850 nm / IR 940 nm LED (Optional) • Crop Sensor with 15fps Frame Rate • Mini 4 Pin Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ MX-T5110K-8F
✦ MX-T5110K-8F
✦ MX-T5110KL-8F (With LED)
✦ MX-V5110KL-8F (With LED / Dimmer)
※ MX-V5110KL-8F (Need customized request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | NTSC / PAL |
| Image Sensor | 1/11"(1/6") Color CMOS |
| Resolution | 720 x 480 @ 15 fps |
| Pixel Size (μm) | 1.75 x 1.75 |
| Image Area (mm) | 1.26 x 0.84 |
| Scan Mode | Progressive |
| Sensitivity | 0.5 V / (Lux-sec) |
| Dynamic Range | 58 dB |
| S/N Ratio | 38 dB |
| Shutter | Rolling |
| Lens |
8.3 mm / F 2.4 |
| View Angle | 10˚ |
| Focus Distance (mm) | FID 45-20-70 |
| LED | White LED |
| Power Supply | DC 5~12V |
| Power Current | 160 mA |
| Interface | CVBS |
| Dimension (mm) | Ø 10 x 35.4 |
| • Long-Range Telescope Surveillance Camera • Perimeter Fence Line Monitoring • Wildlife and Remote Observation Camera • Distant Object Zoom Inspection • Crop Sensor Close-Up Imaging • Sniper/Bore Sight Inspection Camera • Legacy DVR-Compatible Camera • Illuminated Low-Light Telescope Inspection • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue • Earthquake Rescue • Bending Camera • Wriggling Camera • Camera that can turn |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected



