Product
CVBS CAMERA
Covert Camera
MO-EZ05-3G
1/3.5″ CMOS B/W 576p Concealed Camera
Ø 15 x 18.5 mm
Description

The MO-EZ05-3G is a covert CVBS concealed camera manufactured in Taiwan. It uses a 1/3.5" B/W CMOS sensor with 720 x 576 resolution at 30 fps.

Its compact Ø 15 x 18.5 mm body is easy to conceal, with an optional external microphone for added coverage.

It connects via a Mini 4 Pin connector for straightforward CVBS video output. Compact and reliable, it suits covert monitoring and surveillance needs.

Feature
• 720 x 576 Resolution
• 1/3.5" CMOS B/W
• View Angle 78°
• External Microphone (Optional)
• Mini 4 Pin Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ MO-EZ05-3G
✦ MO-EZ05-3G ※ MO-EZ05-3G (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format EIA / CCIR
Image Sensor 1/3.5" CMOS B/W
Resolution 720 x 576 @ 30 fps
Pixel Size (μm) 6.35 x 7.4
Image Area (mm) 4.6228 x 3.6112
Scan Mode Progressive
Sensitivity 13.8 V / (Lux-sec)
Dynamic Range 63.7 dB
S/N Ratio 46.4 dB
Shutter Rolling
Lens
3.6 mm / F 2.0 
View Angle 78˚
Focus Distance (mm) Infinity
LED N/A
Power Supply DC 5~12V
Power Current 80 mA
Interface CVBS
Dimension (mm) Ø 15 x 18.5
• Home and Apartment Door Security
• Package Delivery Verification
• Retail and Asset Loss Prevention
• Interview and Deposition Recording
• Security Monitoring
• Life Sciences
• Low Light Inspection
• Night Time Inspection
• Wild Animal Observation
• Security Surveillance Inspection
• Law Enforcement
• Crime Investigation
• Private Investigation
• Secret Shoppers
• Healthcare
Related Product Suggestion
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All