MD-V22605LH-25
1/8" Color CMOS 1080p Basic
Ø 5.4 x 30 mm
Description
|
The MD-V22605LH-25 is a Ø 5.4 x 30 mm 1/8" color CMOS tube camera module, delivering 1200 x 1080 resolution at 30 fps with excellent low-light sensitivity for compact front-view imaging. It features a 25° view angle lens with a variety of optional view angles available, 8 built-in high-intensity white LEDs, and a USB 2.0 interface for straightforward integration. This camera module is manufactured in Taiwan by MISUMI, delivering a 73.3 dB dynamic range and 38.3 dB signal-to-noise ratio for clear, reliable industrial imaging. |
Feature
| • 1080p (1200 x 1080 @ 30 fps) • 1/8" Color CMOS • View Angle 25° 25° / 36° / 64° / 74° / 127° (Optional) |
• High-Intensity White LED x 8 High-Intensity White / White / IR 850 nm / IR 940 nm LED (Optional) • Interface USB 2.0 • USB 2.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ MD-T22605-25
✦ MD-T22605-25
✦ MD-T22605LH-25 (With LED)
✦ MD-V22605LH-25 (With LED / Dimmer)
✦ FMD-V22605LH-25 (With LED / Dimmer + Snapshot and Freeze)
※ MD-T22605-25 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 1/8" Color CMOS |
| Resolution | 1200 x 1080 @ 30 fps |
| Pixel Size (μm) | 1.4 x 1.4 |
| Image Area (mm) | 2.73 x 1.55 |
| Scan Mode | Progressive |
| Sensitivity | 0.553 mV / (Lux-sec) |
| Dynamic Range | 73.3 dB @ 15.5x gain |
| S/N Ratio | 38.3 dB |
| Shutter | Rolling |
| Lens | 5.0 mm / F 7.0 |
| View Angle | 25° |
| Focus Distance (mm) | FID 45-30-60 |
| LED | High-Intensity White LED x 8 |
| Power Supply | DC 5 V (USB) |
| Power Current | 190 mA |
| Connector | USB 2.0 Type A |
| Dimension (mm) | Ø 5.4 x 30 |
| • Endoscopic and borescope inspection for narrow pipes, ducts, and machine cavities • Handheld industrial inspection and quality control devices • Security peephole and door viewer systems • Compact robotics and drone front-view imaging • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected




