MD-V21106L-120
1/9" Color CMOS 1080p Basic
Ø 6 x 26 mm
Description
|
The MD-V21106L-120 is a Ø 6 x 26 mm 1/9" color CMOS tube camera module, delivering 1280 x 720 resolution at 30 fps with excellent low-light sensitivity for compact front-view imaging. It features a 120° view angle lens with a variety of optional view angles available, 6 built-in white LEDs, and a USB 2.0 interface for straightforward integration. This camera module is manufactured in Taiwan by MISUMI, delivering a 70.4 dB dynamic range and 36.2 dB signal-to-noise ratio for clear, reliable industrial imaging. |
Feature
| • 720p Resolution (1280 x 720 @ 30 fps) • 1/9" Color CMOS • View Angle 120° 73° / 76° / 120° / 128° (Optional) |
• White LED x 6 White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional) • Interface USB 2.0 • USB 2.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ MD-T21106-120
✦ MD-T21106-120
✦ MD-T21106L-120 (With LED)
✦ MD-V21106L-120 (With LED / Dimmer)
✦ FMD-V21106L-120 (With LED / Dimmer + Snapshot and Freeze)
※ MD-T21106-120 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 1/9" Color CMOS |
| Resolution | 1280 x 720 @ 30 fps |
| Pixel Size (μm) | 1.4 x 1.4 |
| Image Area (mm) | 1.84 x 1.04 |
| Scan Mode | Progressive |
| Sensitivity | 740 mV / (Lux-sec) |
| Dynamic Range | 70.4 dB @ 8x gain |
| S/N Ratio | 36.2 dB |
| Shutter | Rolling |
| Lens |
1.0 mm / F 4.5 |
| View Angle | 120° |
| Focus Distance (mm) | FID 50-25-125 |
| LED | White LED x 6 |
| Power Supply | DC 5 V |
| Power Current | 140 mA |
| Connector | USB 2.0 Type A |
| Dimension (mm) | Ø 6 x 26 |
| • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected



