|
This mini front-view camera module is built around a 1/4" color CMOS sensor, delivering 1280 x 720 resolution at 30 fps in a slim Ø 9 x 24.6 mm cylindrical body. With high sensitivity of 4.3 V / Lux-sec, it produces clear, detailed images even in dimly lit environments. The module supports H.264, MJPEG and YUV video formats, so H.264 compression can be used to cut bandwidth for streaming and recording. Its 3.4 mm F2.8 lens provides a 65° view angle, with a 62° option also available, and high-intensity white, white, IR 850 nm and IR 940 nm LED options can be added on request. Connected via USB 2.0 Type A, this camera offers simple plug-and-play integration for inspection tools, monitoring systems and embedded devices. Manufactured in Taiwan by MISUMI, it is backed by consistent quality and reliable local supply. |
| • 1 Megapixels (1280 x 720 @ 30 fps) • 1/4" Color CMOS • View Angle 65° 62° / 65° (Optional) |
• High-Intensity White / White / IR 850 nm / IR 940 nm LED (Optional) • Interface USB 2.0 • USB 2.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
| Video Format | MJPEG / YUV / H.264 |
| Image Sensor | 1/4" Color CMOS |
| Resolution | 1280 x 720 @ 30 fps |
| Pixel Size (μm) | 3.0 x 3.0 |
| Image Area (mm) | 3.84 x 2.16 |
| Scan Mode | Progressive |
| Sensitivity | 4.3 V / (Lux-sec) |
| Dynamic Range | 72 dB |
| S/N Ratio | 37 dB |
| Shutter | Rolling |
| Lens | 3.4 mm / F 2.8 |
| View Angle | 65° |
| Focus Distance (mm) | Infinity |
| LED | N/A |
| Power Supply | DC 5V (USB) |
| Power Current | 160 mA |
| Connector | USB 2.0 Type A |
| Dimension (mm) | Ø 9 x 24.6 |
| • Industrial inspection • Pipe and duct inspection • Machine vision • Security monitoring • Remote video streaming and recording • Kiosk and self-service terminals • Robotics vision • Equipment and machinery monitoring • OEM embedded imaging systems • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |



