XT-B44106R-65
1/4" Color CMOS 720p Low Temperature (USB 2.0)
Ø 7 x 7.4 mm
Description
|
The XT-B44106R-65 is a Ø 7 x 7.4 mm mini camera module built around a 1/4" color CMOS sensor, delivering 1280 x 720 resolution at 30 fps in an extremely compact footprint. Its 3.4 mm F2.8 lens provides a 65° field of view, with a 62° option also available. The module supports optional high-intensity white LED, white LED, IR 850 nm, or IR 940 nm illumination for reliable performance in low-light environments, and connects via USB 2.0 Type-C for simple integration. Its ultra-small size makes it well suited to space-constrained embedded devices and inspection equipment. This camera module is manufactured in Taiwan by MISUMI, ensuring consistent quality and reliable supply. |
Feature
| • 1 Megapixels (1280 x 720 @ 30 fps) • 1/4" Color CMOS • View Angle 65° 62° / 65° (Optional) |
• High-Intensity White / White / IR 850 nm / IR 940 nm LED (Optional) • Interface USB 2.0 • USB 2.0 Type C Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ XT-B44106R-65
✦ XT-B44106R-65
✦ XT-B44106RLH-65 (With LED)
✦ XT-VB44106RLH-65 (With LED / Dimmer)
✦ FXT-VB44106RLH-65 (With LED / Dimmer + Snapshot and Freeze)
※ XT-B44106R-65 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 1/4" Color CMOS |
| Resolution | 1280 x 720 @ 30 fps |
| Pixel Size (μm) | 3.0 x 3.0 |
| Image Area (mm) | 3.84 x 2.16 |
| Scan Mode | Progressive |
| Sensitivity | 4.3 V / (Lux-sec) |
| Dynamic Range | 72 dB |
| S/N Ratio | 37 dB |
| Shutter | Rolling |
| Lens | 3.4 mm / F 2.8 |
| View Angle | 65° |
| Focus Distance (mm) | Infinity |
| LED | N/A |
| Power Supply | DC 5V (USB) |
| Power Current | 140 mA |
| Connector | USB 2.0 Type C |
| Dimension (mm) | Ø 7 x 7.4 |
| • Embedded and Handheld Device Cameras • Robotics and Automation Vision Systems • Medical and Dental Imaging Devices • Confined-Space and Equipment Inspection • Security and Covert Surveillance • Portable Handheld Inspection Cameras • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected




