MD-VB5426UAVL-3128
1/4" Color CMOS 5MP Basic
22 x 26 mm
Description
|
The MD-VB5426UAVL-3128 is a 22 x 26 mm 1/4" color CMOS board camera module offering full 5.0 megapixel resolution at 2592 x 1944 (30 fps MJPG / 2 fps YUY), suited for detailed imaging applications. This variant includes 12 built-in white LEDs with adjustable dimmer control for illumination in low-light conditions, a 70° view angle lens (multiple angle options available), and a built-in microphone. It connects via a USB 2.0 Type-A interface. Compact and easy to integrate, this camera module is manufactured in Taiwan by MISUMI, ensuring consistent quality and reliable supply. |
Feature
| • 5 Megapixels (2592 × 1944 @ 30 fps MJPG; 2 fps YUY) • 1/4" Color CMOS • View Angle 70° 14° / 16° / 21° / 25° / 31° / 70° Auto Focus / 74° / 130° (Optional) |
• High-Intensity White / White / IR 850 nm / IR 940 nm LED (Optional) • Built-In Microphone • Interface USB 2.0 • USB Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ MD-B5426UAV-3128
✦ MD-B5426UAV-3128
✦ MD-B5426UAVL-3128 (With LED )
✦ MD-VB5426UAVL-3128 (With LED / Dimmer)
✦ FMD-VB5426UAVL-3128 (With LED / Dimmer + Snapshot and Freeze)
※ MD-B5426UAV-3128 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 1/4" Color CMOS |
| Resolution | 2592 × 1944 @ 30 fps MJPG; 2 fps YUY |
| Pixel Size (μm) | 1.4 x 1.4 |
| Image Area (mm) | 3.6736 x 2.7384 |
| Scan Mode | Progressive |
| Sensitivity | 0.6 V / (Lux-sec) |
| Dynamic Range | 68 dB |
| S/N Ratio | 36 dB |
| Shutter | Rolling |
| Lens |
3.128 mm / F 2.8 |
| View Angle | 70˚ |
| Focus Distance (mm) | Infinity |
| LED | White LED x 12 |
| Power Supply | DC 5V (USB) |
| Power Current | 250 mA |
| Interface | USB 2.0 |
| Dimension (mm) | 22 × 26 |
| • Broadcast and Studio Production Monitoring • Medical and Laboratory Documentation • Retail and POS Surveillance • Traffic and Parking Monitoring • Conference Room and Video Collaboration Systems • ATM and Banking Security Systems • Warehouse and Logistics Monitoring • Smart Home and IoT Vision Modules • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue • Earthquake Rescue • Bending Camera • Wriggling Camera • Camera that can turn |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected




