Product
USB CAMERA
Board Camera
MD-B5014-3.0
1/4" Color CMOS 5MP Basic
14 x 36.7 mm
Description

The MD-B5014-3.0 is a 14 x 36.7 mm 1/4" color CMOS board camera module offering full 5.0 megapixel resolution at 2592 x 1944 (10 fps MJPEG / 2 fps YUY), suited for detailed imaging applications.

It features a 74° view angle lens (multiple angle options available, including a 70° auto focus variant), and connects via a USB 2.0 Type-A interface for straightforward integration.

Compact and lightweight, this camera module is manufactured in Taiwan by MISUMI, ensuring consistent quality and reliable supply.

Feature
• 5 Megapixels
  (2592 × 1944 @ 10 fps MJPEG; 2 fps YUY)
• 1/4" Color CMOS
• View Angle 74°
   14° / 16° / 21° / 25° / 70° Auto Focus / 74° / 130° (Optional)
• High-Intensity White / White / IR 850 nm / IR 940 nm LED (Optional)
• Built-In Microphone (Optional)
• Interface USB 2.0

• USB Type A Connector
• Mini Camera, Compact Size and High Image Quality Camera Module

Choose Model
✦ MD-B5014-3.0
✦ MD-B5014-3.0 ※ MD-B5014-3.0 (Need customized request)
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG / YUV
Image Sensor 1/4" Color CMOS
Resolution 2592 × 1944 @ 10 fps MJPEG; 2 fps YUY
Pixel Size (μm) 1.4 x 1.4
Image Area (mm) 3.651 x 2.744
Scan Mode Progressive
Sensitivity 5100 e- / (Lux-sec)
Dynamic Range 63 dB
S/N Ratio 85 dB
Shutter Rolling
Lens
3.0 mm / F 2.0
View Angle 74˚
Focus Distance (mm) Infinity
LED N/A (Optional)
Power Supply DC 5V (USB)
Power Current 250 mA
Interface USB 2.0
Dimension (mm) 14 x 36.7
• Broadcast and Studio Production Monitoring
• Medical and Laboratory Documentation
• Retail and POS Surveillance
• Conference Room and Video Collaboration Systems
• ATM and Banking Security Systems
• Warehouse and Logistics Monitoring
• Smart Home and IoT Vision Modules
• Traffic and Parking Monitoring
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
• Machine Vision
• Aerospace
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
• Earthquake Rescue
• Bending Camera
• Wriggling Camera
• Camera that can turn
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All