Product
USB CAMERA
Board Camera
QD-B714M32-74
1/2.5" B/W CMOS 4K ISP on board (H.264)
32 x 32 mm
Description

MISUMI QD-B714M32-74 is a Made-in-Taiwan 1/2.5" B/W CMOS 4K board camera module delivering 3840×2160 @ 30fps monochrome imaging in a compact 32 x 32mm form factor, ideal for applications requiring high-resolution detail without color processing overhead.

The module runs on USB 3.0 with an onboard ISP that outputs H.264-encoded video directly, reducing bandwidth and storage demands at 4K resolution. Its 74° field of view (158° optional) suits both standard and wide-angle inspection needs, connecting via a JST wafer 10-pin PH1.0 connector for flexible board-level integration.

Optional high-intensity white, white, or IR illumination (850nm/940nm) extends the camera into low-light and covert scenarios. Manufactured in Taiwan, the QD-B714M32-74 reflects MISUMI's advanced 4K optical engineering and dependable local supply chain for OEM customers.

Feature
• 2160p Resolution
  (3840 × 2160 @ 30 fps)
• 1/2.5" B/W CMOS
• View Angle 74°
   74° / 158° (Optional)

• High-Intensity White / White / IR 850 nm / IR 940 nm LED (Optional)
• Interface USB 3.0

• JST wafer 10 pin PH1.0 on board
• Mini Camera, Compact Size and High Image Quality Camera Module

Choose Model
※ QD-B714M32-74 (Need customized request)
※ QD-B714M32-74 (Need customized request) ✦ QD-B714M32-74
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG / YUV / H.264
Image Sensor 1/2.5" B/W CMOS
Resolution 3840 × 2160 @ 30 fps
Pixel Size (μm) 1.62 x 1.62
Image Area (mm) 6.22 x 3.50
Scan Mode Progressive
Sensitivity 985 mV
Dynamic Range 70.7 dB
S/N Ratio 35.2 dB
Shutter Rolling
Lens
4.6 mm / F 2.5
View Angle 74˚
Focus Distance (mm) Infinity
LED N/A (Optional)
Power Supply DC 5V (USB)
Power Current 510 mA
Connector JST wafer 10 pin PH1.0
Dimension (mm) 32 × 32
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
• Machine Vision
• Aerospace
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
• Earthquake Rescue
• Bending Camera
• Wriggling Camera
• Camera that can turn
• Low-Light and Night Vision Inspection
• High-Contrast Defect Detection
• 4K Live Video Streaming and Remote Diagnostics
• Network Video Recorder (NVR) Integration
• Bandwidth-Constrained 4K Recording Systems
• Embedded OEM System Integration
• Precision Metrology and Measurement Imaging
• Wireless Video Relay and Transmission Systems
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All