TD-ZL24M7-83
1/7.5" B/W CMOS 480p Advance
7 x 22 x 4.7 mm
Description
|
MISUMI TD-ZL24M7-83 is a Made-in-Taiwan compact monochrome camera module (7 x 22 x 4.7mm), part of MISUMI's Advance camera line. It captures 640 x 480 resolution at 30fps, 83° view angle, via USB 2.0 Type A interface. Its global shutter captures the entire frame in one instant instead of scanning line by line, delivering distortion-free imaging under fast motion, vibration, or flashing light — ideal for dynamic inspection, robotics, and automation. LED and snapshot-capture variants are available separately. Manufactured in Taiwan for dependable OEM supply. |
Feature
| • 0.3 Megapixels (640 x 480 @ 30 fps) • 1/7.5" B/W CMOS • View Angle 83° 46° / 69° / 79° / 81° / 83° / 142° (Optional) |
• High-Intensity White / White / IR 850 nm / IR 940 nm LED (Optional) • Interface 2.0 • USB 2.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ TD-ZL24M7-83
✦ TD-ZL24M7-83
✦ TD-ZL24M7L8-83 (With LED)
✦ TD-VZL24M7L8-83 (With LED / Dimmer)
✦ FTD-VZL24M7L8-83 (With LED / Dimmer + Snapshot and Freeze)
※ TD-ZL24M7-83 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 1/7.5" B/W CMOS |
| Resolution | 640 x 480 @ 30 fps |
| Pixel Size (μm) | 3.0 x 3.0 |
| Image Area (mm) | 1.97 x 1.49 |
| Scan Mode | Progressive |
| Sensitivity | 2800mV @ 530nm |
| Dynamic Range | 73.3 dB @ 15.5x gain |
| S/N Ratio | 38.3 dB |
| Shutter | Global |
| Lens | 1.50 mm / F 5.7 |
| View Angle | 83° |
| Focus Distance (mm) | Infinity |
| LED | N/A (Optional) |
| Power Supply | DC 5 V (USB) |
| Power Current | 120 mA |
| Connector | USB 2.0 Type A |
| Dimension (mm) | 7 (W) x 22 (L) x 4.7 (H) |
| • High-Speed Motion Tracking Camera • Robotics Real-Time Vision System • Strobe Lighting Machine Vision Camera • Vibration-Resistant Industrial Camera • Barcode / QR Code Scanning Camera • Precision Assembly Line Inspection • Machine Vision Positioning Camera • Low-Light Monochrome Surveillance Camera • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected


