|
The FTT-VBL24M7ALH-83 is a 7 x 19 mm mini board camera module built around a 1/7.5" black-and-white (B/W) CMOS sensor, delivering 640 x 480 resolution at 30 fps with a global shutter for distortion-free imaging even during fast motion. It includes a built-in microphone for synchronized audio capture, along with 8 built-in high-intensity white LEDs for strong illumination in dark environments. Its 1.50 mm F4.0 lens provides an 83° field of view, with 46°, 69°, 79°, 81°, and 142° options also available, and connects via USB 2.0. Its global shutter sensor delivers stable, sharp images under vibration or flashing light, making it well suited to dynamic inspection, robotics, and automation. This camera module is manufactured in Taiwan by MISUMI, ensuring consistent quality and reliable supply. |
| • 0.3 Megapixels (640 x 480 @ 30 fps) • 1/7.5" B/W CMOS • View Angle 83° 46° / 69° / 79° / 81° / 83° / 142° (Optional) |
• High-Intensity White LED x 8 IR 940 nm / IR 850 nm LED (Optional) • Built-In Microphone • Interface USB 2.0 • USB 2.0 Type C Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
| Video Format | MJPEG / YUV |
| Image Sensor | 1/7.5" B/W CMOS |
| Pixel | 640 x 480 @ 30 fps |
| Pixel Size (μm) | 3.0 x 3.0 |
| Image Area (mm) | 1.968 × 1.488 |
| Scan Mode | Progressive |
| Sensitivity | 2800mV @ 530nm |
| Dynamic Range | 73.3 dB @ 15.5x gain |
| S/N Ratio | 39 dB |
| Shutter | Global Shutter |
| Lens |
1.50 mm / F 4.0 |
| View Angle | 83˚ |
| Focus Distance (mm) | FID 45-20-70 |
| LED |
High-Intensity White LED x 8 |
| Power Supply | DC 5V |
| Power Current | 170 mA |
| Connector | USB 2.0 Type C |
| Dimension (mm) | 7 x 19 |
| • Dynamic Industrial Inspection Under Vibration • Robotics and Automation Vision Systems with Audio • Flashing-Light or Strobe Environment Imaging • Machine Vision and Quality Control • Confined-Space Equipment Inspection with Audio Monitoring • Portable Handheld Inspection Cameras • Medical Module • Medical Inspection • Medical Imaging • Medical Treatment • Arthroscope • Sinuscope • Otoscope • Eye Scanning • Diagnose Disease • Retinal Images • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection |
• Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection • Machine Vision • Aerospace • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue • Earthquake Rescue • Bending Camera • Wriggling Camera • Camera that can turn |




