|
The MD-B24M14RU-79 is a Ø 14 x 5.2 mm mini board camera module built around a 1/7.5" black-and-white (B/W) CMOS sensor, delivering 640 x 480 resolution at 30 fps with a global shutter for distortion-free imaging even during fast motion. Its 1.49 mm F3.2 lens provides a 79° field of view, with 46°, 69°, 81°, 83°, and 145° options also available. The module supports optional high-intensity white LED, IR 850 nm, or IR 940 nm illumination, and connects via USB 2.0 Type-A. Its global shutter sensor delivers stable, sharp images under vibration or flashing light, making it well suited to dynamic inspection, robotics, and automation applications. This camera module is manufactured in Taiwan by MISUMI, ensuring consistent quality and reliable supply. |
| • 0.3 Megapixels (640 x 480 @ 30 fps) • 1/7.5" B/W CMOS • View Angle 79° 46° / 69° / 79° / 81° / 83° / 145° (Optional) |
• High-Intensity White LED / IR 940 nm / IR 850 nm LED (Optional) • USB 2.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
| Video Format | MJPEG / YUV |
| Image Sensor | 1/7.5" B/W CMOS |
| Resolution | 640 x 480 @ 30 fps |
| Pixel Size (μm) | 3.0 x 3.0 |
| Image Area (mm) | 1.968 × 1.488 |
| Scan Mode | Progressive |
| Sensitivity | 2.8 V / (Lux-sec) |
| Dynamic Range | 73.3 dB @ 15.5x gain |
| S/N Ratio | 39 dB |
| Shutter | Global |
| Lens |
1.49 mm / F 3.2 |
| View Angle | 79˚ |
| Focus Distance (mm) | Infinity |
| LED |
N/A (Optional) |
| Power Supply | DC 5V |
| Power Current | 120 mA |
| Connector | USB 2.0 Type A |
| Dimension (mm) | Ø 14 x 5.2 |
| • Dynamic Industrial Inspection Under Vibration • Robotics and Automation Vision Systems • Flashing-Light or Strobe Environment Imaging • Machine Vision and Quality Control • Confined-Space Equipment Inspection • Portable Handheld Inspection Cameras • Medical Module • Medical Inspection • Medical Imaging • Medical Treatment • Arthroscope • Sinuscope • Otoscope • Eye Scanning • Diagnose Disease • Retinal Images • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection |
• Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection • Machine Vision • Aerospace • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue • Earthquake Rescue • Bending Camera • Wriggling Camera • Camera that can turn |





