MO-R5910-3V
1/3" B/W CMOS Miniature
Ø 10 x 29 mm
Description
|
MISUMI MO-R5910-3V is a Made-in-Taiwan miniature B/W analog camera module (Ø10 x 29mm) outputting NTSC or PAL video format, designed for high sensitivity without infrared filtering. It captures 728 x 488 resolution at 30fps (NTSC) or 25fps (PAL), 76° view angle, via an IRIS 4-pin connector. The 1/3" B/W CMOS sensor delivers a 63.7dB dynamic range and 46.4dB signal-to-noise ratio, with a 3.7mm F2.5 lens and 13 additional view angle options from 40° to 153°. LED variants are available separately. Manufactured in Taiwan for dependable OEM supply. |
Feature
| • 488p Resolution (728 x 488 @ 30 / 25 fps) • 1/3" Color CMOS • View Angle 76° 40˚ / 49˚ / 60˚ / 67˚ / 68˚ / 72˚ / 73˚ / 76˚ / 78˚ / 79˚ / 86˚ / 92˚ / 137˚ / 153˚ (Optional) |
• High-Intensity White / White LED / IR 850 nm / IR 940 nnm LED (Optional) • IRIS 4 Pin • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ MO-R5910-3V
✦ MO-R5910-3V
✦ MO-R5910L-3V (With LED)
✦ MO-VR5910L-3V (With LED / Dimmer)
※ MO-R5910-3V (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | NTSC / PAL |
| Image Sensor | 1/3" Color CMOS |
| Resolution | 728 x 488 |
| Pixel Size (μm) | 6.35 x 7.4 |
| Image Area (mm) | 4.6228 x 3.6112 |
| Sensitivity (Lux.Sec) | 13.8 V |
| Dynamic Range | 63.7 dB |
| S/N Ratio | 46.4 dB |
| Scan Mode | Progressive |
| Shutter | Rolling |
| Horizontal Sync Freq. | 15.734 kHz / 15.625 kHz |
| Vertical Sync Freq. | 60 Hz / 50 Hz |
| Frame Rate (/ sec.) | 30 fps / 25 fps |
| Focus Distance (mm) | Infinity |
| LED | N/A (Optional) |
| Lens | 3.7 mm / F 2.5 |
| View Angle | 76° |
| Power Supply | DC 5~12 V |
| Power Current | 80 mA (Max.) |
| Microphone | N/A |
| • Analog CCTV Retrofit Camera • Legacy DVR-Compatible Camera • Baby Monitor / Nanny Camera • Rear-View / Vehicle Camera • Doorbell / Peephole Camera • Compact Access Control Camera • Embedded OEM Analog Vision Module • Low-Cost Security Camera Integration • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected


