MO-V8516L-3470
1/3" Color CMOS 496p Miniature
Ø 16 x 25 mm
Description
|
MISUMI MO-V8516L-3470 is a Made-in-Taiwan miniature analog camera module (Ø16 x 25mm) built with 3 White LEDs for illuminated inspection in dark or enclosed spaces. It outputs NTSC or PAL video format at 976 x 496 resolution, 30fps (NTSC) or 25fps (PAL), 83° view angle, via an IRIS 4-pin connector. The 1/3" Color CMOS sensor delivers a 63.5dB dynamic range and 46.4dB signal-to-noise ratio, with a 3.42mm F7.0 lens and 8 additional view angle options from 70° to 134°. Manufactured in Taiwan, the MO-V8516L-3470 reflects MISUMI precision engineering and dependable local supply chain support for OEM camera integration. |
Feature
| • 496p Resolution (976 x 496 @ 30 / 25 fps) • 1/3" Color CMOS • View Angle 83° 70˚ / 78˚ / 79˚ / 89˚ / 91˚ / 92˚ / 125˚ / 134˚ (Optional) |
• High-Intensity White / White LED / IR 850 nm / IR 940 nnm LED (Optional) • IRIS 4 Pin • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ MO-T8516-3470
✦ MO-T8516-3470
✦ MO-T8516L-3470 (With LED)
✦ MO-V8516L-3470 (With LED / Dimmer)
※ MO-T8516-3470 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | NTSC / PAL |
| Image Sensor | 1/3" Color CMOS |
| Resolution | 976 x 496 |
| Pixel Size (μm) | 5.0 x 7.4 |
| Image Area (mm) | 4.88 x 3.67 |
| Sensitivity (Lux.Sec) | 11.4 V |
| Dynamic Range | 63.5 dB |
| S/N Ratio | 46.4 dB |
| Scan Mode | Progressive |
| Shutter | Rolling |
| Horizontal Sync Freq. | 15.734 kHz / 15.625 kHz |
| Vertical Sync Freq. | 60 Hz / 50 Hz |
| Frame Rate (/ sec.) | 30 fps / 25 fps |
| Focus Distance (mm) | FID 45-25-75 |
| LED | White LED x 3 |
| Lens | 3.42 mm / F 7.0 |
| View Angle | 83° |
| Power Supply | DC 5~12 V |
| Power Current | 80 mA (Max.) |
| Microphone | N/A |
| • Dark Cavity / Confined Space Inspection • Illuminated Borescope Camera • Enclosed Machinery Inspection • Underground Pipe Inspection • Electrical Panel Inspection Camera • Low-Light Industrial Surveillance • Precision Assembly Line Inspection • Illuminated Quality Control Camera • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected


