Product
CVBS CAMERA
Covert Camera
ST-3501A
1/4" Color CMOS 488p Headset Camera
15.5 x 11.3 x 26.4 mm
Description

The ST-3501A is a covert CVBS headset camera manufactured in Taiwan. It uses a 1/4" Color CMOS sensor with 648 x 488 VGA resolution at 30 fps.

Its compact 15.5 x 11.3 x 26.4 mm body is lightweight and easy to wear, with a built-in microphone for synchronized audio capture.

It connects via a Mini 4 Pin connector for straightforward CVBS video output. Compact and reliable, it suits security surveillance and covert monitoring needs.

Feature
• 648 x 488 Resolution
• 1/4" Color CMOS
• View Angle 56°
• Built-In Microphone
• Mini 4 Pin Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ ST-3501A
✦ ST-3501A ※ ST-3501A (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format NTSC / PAL
Image Sensor 1/4" Color CMOS
Resolution 648 x 488 @ 30 fps
Pixel Size (μm) 5.55 x 5.55
Image Area (mm) 3.5964 x 2.7084
Scan Mode Progressive
Sensitivity 3.53 V / (Lux-sec)
Dynamic Range 68.2 dB
S/N Ratio 45.6 dB
Shutter Rolling
Lens
4.3 mm / F 2.0
View Angle 56˚
Focus Distance (mm) Infinity
LED N/A
Power Supply DC 5~12V
Power Current 80 mA
Interface CVBS
Dimension (mm) 15.5 x 11.3 x 26.4
Microphone Built-In
• Interview and Deposition Recording
• Retail and Asset Loss Prevention
• Industrial Hands-Free Inspection
• Insurance Claims Documentation
• Security Monitoring
• Life Sciences
• Low Light Inspection
• Night Time Inspection
• Wild Animal Observation
• Security Surveillance Inspection
• Law Enforcement
• Crime Investigation
• Private Investigation
• Secret Shoppers
• Healthcare
Related Product Suggestion
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All