Product
CVBS CAMERA
Glasses Camera
MJ-HS19688U-4T
1/3" Color CMOS 576p Glasses Camera
146 x 49 mm
Description

This lightweight glasses camera features a 1/3" Color CMOS sensor with 960H-level resolution, offering clear image quality in a compact, discreet form factor.

With AGC (Automatic Gain Control) and adjustable frame rate, the camera adapts to varying lighting conditions for more consistent footage. A 76° view angle and interchangeable spectacle lenses (transparent, black tint, or UV protection) allow it to be worn naturally, while the phone jack connector supports easy playback on compatible devices.

Designed for covert applications, this glasses camera works well as a body-worn or hidden camera, suited for surveillance, investigation, and security-related use cases requiring discretion.

This glasses camera is manufactured in Taiwan, ensuring consistent build quality and dependable performance.

Feature
• 576p Resolution
• 1/3" Color CMOS
• View Angle 76°
• Spectacle Lenses: Transparent / Black Tint / UV Protexction (Optional)
• External Microphone (Optional)
• Phone Jack Connector
• Light Weight and Comfortable to Wear



Choose Model
✦ MJ-HS19688U-4T
✦ MJ-HS19688U-4T ※ MJ-HS19688U-4T (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format NTSC / PAL
Image Sensor 1/3" Color CMOS
Pixel 728 x 488 @ 30 fps
Pixel Size (μm) 6.2 x 7.4
Image Area (mm) 4.623 x 3.611
Scan Mode Progressive
Sensitivity 19.5 V / (Lux-sec)
Dynamic Range 37.9 dB
S/N Ratio 50 dB
Shutter Rolling
Lens
3.9 mm / F 3.9
View Angle 76˚
Focus Distance (mm) Infinity
LED N/A
Power Supply DC 5~12V
Power Current 80 mA
Interface CVBS
Dimension (mm) 146 x 49
• Covert surveillance and investigation
• Security monitoring and evidence recording
• Body-worn recording for law enforcement
• Loss prevention and asset protection
• Field investigation and undercover documentation
• Security Monitoring
• Life Sciences
• Low Light Inspection
• Night Time Inspection
• Wild Animal Observation
• Security Surveillance Inspection
• Law Enforcement
• Crime Investigation
• Private Investigation
• Secret Shoppers
• Healthcare
• Journalist Travelers
• Traffic Police
Related Product Suggestion
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All