Product
CVBS CAMERA
Glasses Camera
HSJ-1200C-55
1/13" Color CMOS 484p Glasses Camera
150 x 35 mm
Description

This lightweight glasses camera features a 1/13" Color CMOS sensor delivering 642 x 484 (VGA-level) resolution, making it a compact and discreet recording solution.

With AGC (Automatic Gain Control) and adjustable frame rate, the camera adapts to varying lighting conditions to help capture clearer footage. A 55° view angle and phone jack (CVBS) connector allow easy playback on compatible display devices.

Designed for covert applications, this glasses camera works well as a body-worn or hidden camera, ideal for surveillance, investigation, and security-related use cases where a low profile is essential.

This glasses camera is manufactured in Taiwan, ensuring consistent build quality and dependable performance.

Feature
• 484p Resolution
• 1/13" Color CMOS
• View Angle 55°
• External Microphone
• Phone Jack Connector
• Light Weight and Comfortable to Wear


Choose Model
✦ HSJ-1200C-55
✦ HSJ-1200C-55 ※ HSJ-1200C-55 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format NTSC / PAL
Image Sensor 1/13" Color CMOS
Pixel 642 x 484 @ 30 fps
Pixel Size (μm) 1.75 x 1.75
Image Area (mm) 1.134 x 0.854
Scan Mode Progressive
Sensitivity 1.65 V / (Lux-sec)
Dynamic Range 58 dB
S/N Ratio 33.4 dB
Shutter Rolling
Lens
1.33 mm / F 2.0
View Angle 55˚
Focus Distance (mm) Infinity
LED
N/A
Power Supply DC 5V
Power Current 160 mA
Interface CVBS
Dimension (mm) 150 x 35
• Covert surveillance and investigation
• Security monitoring and evidence recording
• Body-worn recording for law enforcement
• Loss prevention and asset protection
• Field investigation and undercover documentation
• Security Monitoring
• Life Sciences
• Low Light Inspection
• Night Time Inspection
• Wild Animal Observation
• Security Surveillance Inspection
• Law Enforcement
• Crime Investigation
• Private Investigation
• Secret Shoppers
• Healthcare
• Journalist Travelers
• Traffic Police
Related Product Suggestion
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All