Product
CVBS CAMERA
Glasses Camera
MO-HS13577U-4F
1/4" Color CMOS 488p Glasses Camera
164 x 43 mm
Description

This lightweight glasses camera features a 1/4" Color CMOS sensor delivering 648 x 488 (VGA-level) resolution, offering a compact and discreet recording solution.

With AGC (Automatic Gain Control) and adjustable frame rate, the camera adapts to different lighting conditions for clearer footage. A 72° view angle, UV-protected spectacle lens, and mini 4-pin connector make it easy to wear naturally while connecting to compatible display or recording devices.

Designed for covert applications, this glasses camera performs well as a body-worn or hidden camera, suited for surveillance, investigation, and security-related use cases where discretion matters most.

This glasses camera is manufactured in Taiwan, ensuring consistent build quality and dependable performance.

Feature
• 648 x 488 Resolution
• 1/4" Color CMOS
• View Angle 72°
• Spectacle Lenses: UV Protexction
• External Microphone (Optional)
• Mini 4 Pin Connector
• Light Weight and Comfortable to Wear



Choose Model
✦ MO-HS13577U-4F
✦ MO-HS13577U-4F ※ MO-HS13577U-4F (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format NTSC / PAL
Image Sensor 1/4" Color CMOS
Pixel 648 x 488 @ 30 fps
Pixel Size (μm) 5.55 x 5.55
Image Area (mm) 3.5964 x 2.7084
Scan Mode Progressive
Sensitivity 3.53 V / (Lux-sec)
Dynamic Range 68.2 dB
S/N Ratio 45.6 dB
Shutter Rolling
Lens
4.0 mm / F 2.0
View Angle 72˚
Focus Distance (mm) Infinity
LED N/A
Power Supply DC 5~12V
Power Current 80 mA
Interface CVBS
Dimension (mm) 164 x 43
• Covert surveillance and investigation
• Security monitoring and evidence recording
• Body-worn recording for law enforcement
• Loss prevention and asset protection
• Field investigation and undercover documentation
• Security Monitoring
• Life Sciences
• Low Light Inspection
• Night Time Inspection
• Wild Animal Observation
• Security Surveillance Inspection
• Law Enforcement
• Crime Investigation
• Private Investigation
• Secret Shoppers
• Healthcare
• Journalist Travelers
• Traffic Police
Related Product Suggestion
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All