MS-9006
CCTV Camera Housing
390 (L) x 100 (W) x 110 (H) mm
Description
The housing works will all box style CCTV cameras and IP security cameras.
This camera housing has an IP66 weatherproof rating and is vandal resistant.
This camera housing has an IP66 weatherproof rating and is vandal resistant.
Feature
• Die-cast Aluminum Vandal Resistant Construction
• Designed for Indoor / Outdoor Applications
• White Color
• Resistant to Salt Damage
• Works with IP Security Cameras
Choose Model
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Material | Aluminum |
| Dimension (mm) | 390 (L) x 100 (W) x 110 (H) |
| Weight (g) | 2700 |
• CCTV Security Camera Housing
• Outdoor Security Camera Housing.
• Outdoor Security Camera Housing.
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected