8M1432IRB
25° View Angle 14~32mm 8MP Endoscopic Bayonet Adapter Lens
CS/C
Description
|
MISUMI 8M1432IRB is an 8-megapixel endoscopic bayonet adapter lens with a CS/C mount, designed for 1/3" CMOS or CCD camera sensors and delivering a 14~32mm focal length range at F4.0 with a built-in IR filter. Fitted between an endoscope eyepiece and a CS- or C-mount camera, its 14~32mm focal range lets users frame the image to suit the sensor, while the 25-degree field of view and Ø6.0mm image circle deliver clear, high-resolution video for medical and industrial endoscopy. Manufactured in Taiwan, the 8M1432IRB is backed by MISUMI precision optical engineering and reliable local supply for OEM camera and endoscope system integration. |
Feature
| • Image Circle Ø 6.0 • 25° View Angle • 8 Megapixels |
• 14~32 mm / F 4.0 with IR Filter • CS / C |
Choose Model
✦ 8M1432IRB (IR Filter)
✦ 8M1432IRB (IR Filter)
※ 8M1432IRB (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| EFL (mm) | 14~32 |
| F-Number | 4.0 |
| Mount Thread | CS / C |
| Filter | IR |
| Sensor | 1/3’’ |
| Image Circle (mm) | Ø 6.0 |
| Field Angle (D / H / V) | 25° / 19°6' / 14°6' |
| Total Track (mm) | 58.3 |
| Lens Construction | 11 Elements in 9 Groups |
| • Medical Endoscopy Camera System • Industrial Borescope / Fiberscope Video Adapter • ENT Examination Camera • Veterinary Endoscopy • Surgical Video Recording • Optical Instrument Imaging • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens • Endoscopic Bayonet Adapter Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
