LP4320IR-7-M12-D
4.3 mm Flat Screw Head Pinhole Camera Lens
M 12 x P 0.5 / Top M 7 x P 0.5
Description
M 12 x P 0.5 / Top M 7 x P 0.5 thread, the pinhole lens is suitable for 1/3" CMOS or CCD chipsets camera.
Feature
• Indistinguishable from a conventional Flat Screw Head
• 78° View Angle
• 4.3 mm Focal Length
• F 2.0 F-Number
• High-quality Materials
• 78° View Angle
• 4.3 mm Focal Length
• F 2.0 F-Number
• High-quality Materials
Choose Model
LP4320IR-7-M12-D (IR filter)
LP4320IR-7-M12-D (IR filter)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| EFL (mm) | 4.3 |
| F-Number | 2.0 |
| Mount Thread | M 12 x P 0.5 / Top M 7 x P 0.5 |
| Filter | IR |
| Sensor | 1/3’’ |
| Image Circle (mm) | Ø 6.0 |
| Chief Ray Angle | - |
| Field Angle (D / H / V) | 78° / 64.2° / 46.8° |
| Total Track (mm) | 4.86 ± 0.2 |
| TV Distortion | < 1% |
| Lens Construction | 4E / 1P+ IR 650 |
| BFL | 3.78 |
| Focal Range (mm) | 400~Infinity |
| Head Type | Flat Screw Head (Ø 10 mm) |
• Hidden Lens
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
