Product
ACCESSORIES
Cable
AF-UU015-03
USB 2.0 Micro Type B to Type C
Length 15 cm
Description
USB 2.0 Micro type B female to Type C adapter can be easily connected to PC, USB Mouse, and read data directly, and it can make your USB-C devices compatible with USB drives and any other USB devices that support USB On-The-Go.
Feature

• On-The-Go Adapter
• Plug and Play
• Lightweight and Portable Cable

Choose Model
AF-UU015-03 (OD 3.5 mm)
AF-UU015-03 (OD 3.5 mm) AF-UU015-01 (OD 2.5 mm)
*For customizations, kindly email our sales team and specify your requests.
Connector Type USB 2.0 Micro Type B (Female) to Type C
Cable Length (cm) 15 
• USB Device
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All