|
The MD-B660A28-160 is a 28 x 28 mm mini board camera module built around a 1/2.7" color CMOS sensor, delivering 1920 x 1080 resolution at 30 fps for sharp, detailed imaging in a compact footprint. Its 3.0 mm F2.0 lens provides a standard 160° field of view, with 94°, 100°, 118°, 120°, 121°, and 150° options available. The module also supports optional white LED, high-intensity white LED, IR 850 nm, or IR 940 nm illumination for reliable performance in low-light environments. Designed for integration into borescopes, industrial inspection tools, security systems, and medical imaging devices, the MD-B660A28-160 connects via USB 2.0 through a 5-pin PH1.0 (JST) connector for straightforward system integration. This camera module is manufactured in Taiwan by MISUMI, ensuring consistent quality and reliable supply. |
| • 2 Megapixels (1920 x 1080 @ 30 fps) • 1/2.7" Color CMOS • View Angle 160° 94° / 100° / 118° / 120° / 121° / 150° (Optional) |
• White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional) • Interface USB 2.0 (Accessory) • 5 PIN x PH1.0 (JST) Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
| Video Format | MJPEG / YUV |
| Image Sensor | 1/2.7" Color CMOS |
| Resolution | 1920 x 1080 @ 30 fps |
| Pixel Size (μm) | 3.0 x 3.0 |
| Image Area (mm) | 5.76 x 3.24 |
| Scan Mode | Progressive |
| Sensitivity | 3.9 V / (Lux-sec) |
| Dynamic Range | 73 dB |
| S/N Ratio | 38 dB |
| Shutter | Rolling |
| Lens |
3.0 mm / F 2.0 |
| View Angle | 160° |
| Focus Distance (mm) | Infinity |
| LED | N/A (Optional) |
| Power Supply | DC 5 V |
| Power Current | 220 mA |
| Connector | 5 PIN x PH1.0 (JST) |
| Dimension (mm) | 28 x 28 |
| • Industrial Borescopes and Endoscopic Inspection Equipment • Medical and Veterinary Endoscopy Devices • Security and Surveillance Systems • Robotics and Automation Vision Systems • Automotive Inspection and Diagnostic Tools • Agricultural and Pipe Inspection Equipment • Portable Handheld Inspection Cameras • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |



