MT-B2011-3.0
1/2.7" Color CMOS 1080p Basic
Ø 12 x 66.2 mm
Description
|
The MT-B2011-3.0 is a Ø 12 x 66.2 mm 1/2.7" color CMOS board camera module delivering 1920 x 1080 resolution at 30 fps, with excellent low-light sensitivity for detailed front-view imaging. It supports MJPEG, YUV, and H.264 video encoding, features a 101° view angle lens, and connects via a USB 2.0 Type-C interface for versatile integration. Compact and lightweight, this camera module is manufactured in Taiwan by MISUMI, ensuring consistent quality and reliable supply. |
Feature
| • 1080p Resolution (1920 x 1080 @ 30 fps) • 1/2.7" Color CMOS • View Angle 101° |
• White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional) • Interface USB 2.0 • USB 2.0 Type C Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ MT-B2011-3.0
✦ MT-B2011-3.0
✦ MT-B2011LH-3.0 (With LED)
✦ MT-VB2011LH-3.0 (With LED / Dimmer)
✦ FMT-VB2011LH-3.0 (With LED / Dimmer + Snapshot and Freeze)
※ MT-B2011-3.0 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV / H.264 |
| Image Sensor | 1/2.7" Color CMOS |
| Resolution | 1920 x 1080 @ 30 fps |
| Pixel Size (μm) | 3.0 x 3.0 |
| Image Area (mm) | 5.86 x 3.28 |
| Scan Mode | Progressive |
| Sensitivity | 3.3 V / (Lux-sec) |
| Dynamic Range | 69 dB @ 8x gain |
| S/N Ratio | 39 dB |
| Shutter | Rolling |
| Lens |
3.0 mm / F 2.0 |
| View Angle | 101° |
| Focus Distance (mm) | Infinity |
| LED | N/A (Optional) |
| Power Supply | DC 5 V |
| Power Current | 310 mA |
| Connector | USB 2.0 Type C |
| Dimension (mm) | Ø12 x 66.2 |
| • Broadcast and Studio Production Monitoring • Live Streaming and Video Conferencing • Retail and POS Surveillance • Traffic and Parking Monitoring • Warehouse and Logistics Monitoring • ATM and Banking Security Systems • Smart Home and IoT Vision Modules • Drone and UAV Inspection Payloads • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected



