YD-B176M4-62
1/10" B/W CMOS 480p Low Temperature (USB 3.0)
Ø 4.3 x 3.88 mm
Description
|
The YD-B176M4-62 is a Ø 4.3 x 3.88 mm ultra-mini board camera module built around a 1/10" black-and-white (B/W) CMOS sensor with global shutter, delivering 640 x 480 resolution at up to 240 fps for capturing extremely fast motion without distortion. Its 1.49 mm F3.1 lens provides a 62° field of view, with a 52° option also available. The module supports optional white LED, high-intensity white LED, IR 850 nm, or IR 940 nm illumination, and connects via USB 3.0 Type-A for high-speed data transfer. This camera module is manufactured in Taiwan by MISUMI, ensuring consistent quality and reliable supply. |
Feature
| • 480p Resolution (640 x 480 @ 240 fps) • 1/10" B/W CMOS • View Angle 62° 52° / 62° (Optional) |
• White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional) • Interface USB 3.0 • USB 3.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ YD-B176M4-62
✦ YD-B176M4-62
※ YD-B176M4-62 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 1/10" B/W CMOS |
| Resolution | 640 x 480 @ 240 fps |
| Pixel Size (μm) | 2.2 x 2.2 |
| Image Area (mm) | 1.44 x 1.09 |
| Scan Mode | Progressive |
| Sensitivity | 20000 e- / Lux-sec @ 530 nm 110000 e- / (μW.cm-2.sec) @ 850 nm 79000 e- / (μW.cm-2.sec) @ 940 nm |
| Dynamic Range | 71 dB @ 16x |
| S/N Ratio | 39 dB |
| Shutter | Global |
| Lens |
1.49 mm / F 3.1 |
| View Angle | 62° |
| Focus Distance (mm) | Infinity |
| LED | N/A (Optional) |
| Power Supply | DC 5 V |
| Power Current | 380 mA |
| Connector | USB 3.0 Type A |
| Dimension (mm) | Ø 4.3 x 3.88 |
| • Eye-Tracking and Gaze Detection Systems • High-Speed Machine Vision and Motion Capture • Iris and Biometric Recognition • VR/AR Headset Vision Modules • Vibration and Dynamic Motion Analysis • Robotics and Automation Vision Systems • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected


