XD-B23703-140
1/7.5" Color CMOS 1500p Low Temperature (USB 2.0)
Ø 3.63 mm
Description
|
MISUMI XD-B23703-140 is a Made-in-Taiwan ultra-miniature board camera module (Ø3.63mm), part of MISUMI's Low Temperature camera line. It captures a square 1500 x 1500 resolution, reaching up to 60fps, an ultra-wide 140° view angle, via USB 2.0 or USB 3.0 Type A interface. The 1/7.5" Color CMOS sensor delivers a 74.5dB dynamic range and 37.4dB signal-to-noise ratio, with a built-in 0.763mm F5.5 lens. This model has no built-in LED; High-Intensity illumination with Optical Plastic Fiber or Optical Glass Fiber is available as a separate optional accessory. Manufactured in Taiwan, the XD-B23703-140 reflects MISUMI precision engineering and dependable local supply chain support for micro camera OEM integration. |
Feature
| • 1500p Resolution (1500 x 1500 @ 30 fps) • 1/7.5" Color CMOS • View Angle 140° |
• High-Intensity (with Optical Plastic Fiber) / High-Intensity (with Optical Glass Fiber) (Optional) • Interface USB 2.0 USB 3.0 (Optional) • USB 2.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ XD-B23703-140
✦ XD-B23703-140
✦ XD-B23703LH-140 (With LED)
✦ XD-VB23703LH-140 (With LED / Dimmer)
✦ FXD-B23703LH-140 (With LED / Dimmer + Snapshot and Freeze)
※ XD-B23703-140 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 1/7.5" Color CMOS |
| Resolution | 1500 x 1500 @ 30 fps |
| Pixel Size (μm) | 1.116 × 1.116 |
| Image Area (mm) | 1.691 × 1.691 |
| Scan Mode | Progressive |
| Sensitivity | 4300 e- / Lux.Sec |
| Dynamic Range | 74.5 dB @ 15.5x gain |
| S/N Ratio | 37.4 dB |
| Shutter | Rolling |
| Lens |
0.763 mm / F 5.5 (Built-in) |
| View Angle | 140° |
| Focus Distance (mm) | Infinity |
| LED | N/A (Optional) |
| Power Supply | DC 5 V |
| Power Current | 160 mA |
| Interface | USB 2.0 Type A |
| Dimension (mm) | Ø 3.63 |
| • Medical Endoscopy and Minimally Invasive Devices • Dental and Oral Examination Devices • Micro-Robotics and Compact Embedded Systems • Cold Chain and Low-Temperature Environment Monitoring • Fiber Optic Illumination Inspection Systems • Precision Electronics Assembly Inspection • Wearable or Handheld Diagnostic Scopes • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection |
• Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection • Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected


