YD-B124M3-45
1/14.46" B/W CMOS 400p Low Temperature (USB 3.0)
Ø 2.8 mm
Description
| 1/14.46" B/W CMOS camera with 400 x 400 @ 240 fps resolution. Powered by Global Shutter technology, delivering precise, distortion-free imaging for high-speed applications.
Designed and manufactured by MISUMI, the YD-B124M3-45 combines a small footprint with industrial-grade performance, giving product developers the flexibility to integrate high-speed imaging into compact devices without sacrificing quality. |
Feature
| • 400p Resolution (400 x 400 @ 240 fps 200 x 200 @ 480 fps) • 1/14.46" B/W CMOS • View Angle 45° ??° / ??° / ??° (Optional) |
• White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional) • Interface USB 3.0 • USB 3.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ YD-B124M3-45
✦ YD-B124M3-45
✦ YD-B124M3LH-45 (With LED)
✦ YD-VB124M3LH-45 (With LED / Dimmer)
✦ FYD-VB124M3LH-45 (With LED / Dimmer + Snapshot and Freeze)
※ YD-B124M3-45 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 1/14.46" B/W CMOS |
| Resolution | 400 x 400 @ 240 fps 200 x 200 @ 480 fps |
| Pixel Size (μm) | 2.2 x 2.2 |
| Image Area (mm) | 0.88 x 0.88 |
| Scan Mode | Progressive |
| Sensitivity | 4100 mV / (Lux.sec) @ 530 nm 24600 mV / (µW.cm-2.sec) @ 850 nm |
| Dynamic Range | 70.4 dB |
| S/N Ratio | 39.4 dB |
| Shutter | Global |
| Lens |
1.49 mm / F 3.2 |
| View Angle | 45° |
| Focus Distance (mm) | Infinity |
| LED | N/A (Optional) |
| Power Supply | DC 5 V |
| Power Current | TBD mA |
| Interface | USB 3.0 Type A |
| Dimension (mm) | Ø 2.8 |
| • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue • Eye & face tracking systems • Precision machine vision • Biometric authentication devices • AR/VR headsets & smart wearables • Industrial inspection & robotics • Embedded/OEM camera integration |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected


