Product
USB CAMERA
Board Camera
YD-B37905R-77
1/4.75" Color CMOS 5MP Low Temperature (USB 3.0)
Ø 6.0 x 4.5 mm
Description

This MISUMI board camera is a compact 1/4.75" color CMOS unit delivering 5-megapixel resolution at 2880 x 1800 @ 30 fps. Paired with a 2.34 mm F2.2 lens and a 77° field of view, it captures sharp, detailed images even in low-light environments.

Built around a USB 3.0 Type A interface, the camera integrates easily into existing systems for fast, stable video transmission. Its ultra-compact form factor makes it well suited for space-constrained inspection equipment and embedded vision systems.

Manufactured in Taiwan, this camera module reflects MISUMI's commitment to precision engineering and consistent quality, offering engineers a dependable imaging solution for demanding industrial and inspection applications.

Feature
• 5 Megapixels
  (2880 x 1800 @ 30 fps)
• 1/4.75" Color CMOS
• View Angle 77°
   77° / 78° / 131° (Optional)
• White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional)
• Interface USB 3.0
• USB 3.0 Type A Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ YD-B37905R-77
✦ YD-B37905R-77 ✦ YD-B37905RLH-77 (With LED) ✦ YD-VB37905RLH-77 (With LED / Dimmer) ✦ FYD-VB37905RLH-77 (With LED / Dimmer + Snapshot and Freeze) ※ YD-B37905R-77 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG / YUV
Image Sensor 1/4.75" Color CMOS
Resolution 2880 x 1800 @ 30 fps
Pixel Size (μm) 1.116 x 1.116
Image Area (mm) 3.21 x 2.01
Scan Mode Progressive
Sensitivity 4000 e- / (Lux-sec)
Dynamic Range 73.2 dB @ 15.5x gain
S/N Ratio 38.2 dB
Shutter Rolling
Lens
2.34 mm / F 2.2
View Angle 77°
Focus Distance (mm) Infinity
LED N/A (Optional)
Power Supply DC 5 V
Power Current 220 mA
Interface USB 3.0 Type A
Dimension (mm) Ø 5.2 x 4.5
• Endoscopy and Borescope Inspection Equipment
• 3C Product Assembly Line Quality Control
• Semiconductor and PCB Defect Inspection
• Warehouse and Logistics AGV Vision Guidance
• Confined Space Inspection
• Wearable or Handheld Diagnostic Devices
• Laboratory and Research Imaging
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Engine Valves Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection

Download
◾ YD-B37905R-77
Related Product Suggestion
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All