Product
CVBS CAMERA
AHD CVI TVI PVI
AHD-S62012A-3C
1/2.9" Color CMOS 1080p AHD, CVI,TVI, PVI
12.5 x 12.5 x 19 mm
Description

MISUMI AHD-S62012A-3C is a Made-in-Taiwan 2-megapixel analog camera module supporting AHD, CVI, and TVI video formats, delivering 1920 x 1080 resolution at 30fps through a 1/2.9" Color CMOS sensor with a 3.8mm F2.0 cone-type lens and 86-degree view angle.

The camera offers a 64.6dB dynamic range and a 49.6dB signal-to-noise ratio, with an external microphone input and IRIS 4-pin connector for flexible integration. Its compact 12.5 x 12.5 x 19mm body and low 80mA power draw at DC 5-12V suit space-constrained monitoring and inspection setups, with lens variants from 51 to 91 degrees available.

Manufactured in Taiwan, the AHD-S62012A-3C reflects MISUMI precision engineering and dependable local supply chain support for OEM camera integration.

Feature
• 2 Megapixels
  (1920 x 1080 @ 30 fps)
• 1/2.9" Color CMOS
• View Angle 86°
  51˚ / 71˚ / 75˚ / 76˚ / 86˚ / 87˚ / 91˚ (Optional)
• External Microphone
• IRIS 4 Pin Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
• AHD Video Format 
  CVI / TVI / PVI  (Optional)
Choose Model
✦ AHD-S62012A-6F (51˚ Lens / Flat Type)
✦ AHD-S62012A-6F (51˚ Lens / Flat Type) ✦ AHD-S62012A-4F (71˚ Lens / Flat Type) ✦ AHD-S62012A-4C (71˚ Lens / Cone Type) ✦ AHD-S62012A-4G (75˚ Lens / Board Lens Type) ✦ AHD-S62012A-4T (76˚ Lens / Flat Type) ✦ AHD-S62012A-3C (86˚ Lens / Cone Type) ✦ AHD-S62012A-3F (87˚ Lens / Flat Type) ✦ AHD-S62012A-3T (91˚ Lens / Flat Type) ※ AHD-S62012A-3C (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format AHD
Image Sensor 1/2.9" Color CMOS
Resolution 1920 x 1080 @ 30 fps
Pixel Size (μm) 2.8 x 2.8
Image Area (mm) 5.3984 x 3.0464
Scan Mode Progressive
Sensitivity 25.7 k e- / (Lux-sec)
Dynamic Range 64.6 dB
S/N Ratio 49.6 dB
Shutter Rolling
Lens
3.8 mm / F 2.0
View Angle 86˚
Focus Distance (mm) Infinity
LED N/A
Power Supply DC 5~12V
Power Current 80 mA
Interface -
Dimension (mm) 12.5 x 12.5 x 19

 


 

Lens Options

Lens
Code
EFL / F Stop View
Angle
Dimension
(mm)
3T 3.1 mm / F 3.4 91˚ 12.5 x 12.5 x 19 
3F 3.7 mm / F 2.0 87˚ 12.5 x 12.5 x 18.5
3C 3.8 mm / F 2.0 86˚ 12.5 x 12.5 x 19 
4T 3.9 mm / F 3.9 76˚ 12.5 x 12.5 x 10
4G 4.0 mm / F 2.0 75˚ 12.5 x 12.5
4C 4.3 mm / F 2.0 71˚ 12.5 x 12.5 x 18
4F 4.3 mm / F 2.0 71˚ 12.5 x 12.5 x 18.5
6F 6.38 mm / F 4.4 51˚ 12.5 x 12.5 x 17
• Audio-Visual Inspection Camera
• Cone-Type Covert Security Camera
• Compact Machine Vision Camera
• ATM / POS Surveillance Camera
• Elevator Cab Audio-Video Monitoring
• Retail Loss Prevention Camera
• Vehicle Interior Monitoring
• Smart Building Access Camera
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
Related Product Suggestion
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All