Product
CVBS CAMERA
AHD CVI TVI PVI
AHD-S41488A-2V
1/4" Color CMOS 720p AHD, CVI,TVI
8.6 x 8.6 x 11.3 mm
Description

MISUMI AHD-S41488A-2V is a Made-in-Taiwan 1-megapixel analog camera module supporting AHD, CVI, and TVI video formats, delivering 1280 x 720 resolution at 30fps through a 1/4" Color CMOS sensor with a 2.83mm F3.9 super cone-type lens and 79-degree view angle.

The camera offers a 66.9dB dynamic range and a 43.3dB signal-to-noise ratio, with an external microphone for audio capture and a Mini 4-Pin connector over a CVBS interface. Its ultra-compact 8.6 x 8.6 x 11.3mm footprint suits highly space-constrained camera integrations, with lens variants from 49 to 104 degrees available.

Manufactured in Taiwan, the AHD-S41488A-2V reflects MISUMI precision engineering and dependable local supply chain support for OEM camera integration.

Feature
• 1 Megapixels
  (1280 x 720 @ 30 fps)
• 1/4" Color CMOS
• View Angle 79°
  49˚ / 55˚ / 62˚ / 67˚ / 79˚ / 104˚ (Optional)
• External Microphone
• Mini 4 Pin Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
• AHD Video Format 
  CVI / TVI  (Optional)
Choose Model
✦ AHD-S41488A-4H (49˚ Lens / Flat Type)
✦ AHD-S41488A-4H (49˚ Lens / Flat Type) ✦ AHD-S41488A-4T (55˚ Lens / Flat Type) ✦ AHD-S41488A-3X6 (62˚ Lens / Flat Type) ✦ AHD-S41488A-3M (62˚ Lens / Flat Type) ✦ AHD-S41488A-3T (67˚ Lens / Flat Type) ✦ AHD-S41488A-2V (79˚ Lens / Super Cone Type) ✦ AHD-S41488A-3K (79˚ Lens / Flat Type) ✦ AHD-S41488A-2ES (104˚ Lens / Borad Lens Type) ✦ AHD-S41488A-2E (104˚ Lens / Borad Lens Type) ※ AHD-S41488A-2V (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format AHD
Image Sensor 1/4" Color CMOS
Pixel 1280 x 720 @ 30 fps
Pixel Size (μm) 2.8 x 2.8
Image Area (mm) 3.6064 x 2.0384
Scan Mode Progressive
Sensitivity 22.5K e- / (Lux-sec)
Dynamic Range 66.9 dB
S/N Ratio 43.3 dB
Shutter Rolling
Lens
2.83 mm / F 3.9 
View Angle 79˚
Focus Distance (mm) Infinity
LED N/A
Power Supply DC 5~12V
Power Current 80 mA
Interface CVBS
Dimension (mm) 8.6 x 8.6 x 11.3
Microphone External

 


 

Lens Options

Lens
Code
EFL / F Stop View
Angle
Dimension
(mm)
2E 2.3 mm / F 2.6 104˚ 8.6 x 8.6 x 14.6
2ES 2.3 mm / F 2.6 104˚ 8.6 x 8.6 x 13.8
3K 2.8 mm / F 3.9 79˚ 8.6 x 8.6 x 11
2V 2.83 mm / F3.9 79˚ 8.6 x 8.6 x 11.3
3T 3.4 mm / F 3.4 67˚ 8.6 x 8.6 x 11.8
3M 3.4 mm / F 2.8 62˚ 8.6 x 8.6 x 8.5
3X6 3.4 mm / F 6.0 62˚ 8.6 x 8.6 x 8.5
4T 3.9 mm / F 3.9 55˚ 8.6 x 8.6 x 11.8
4H 4.5 mm / F 2.8 49˚ 8.6 x 8.6 x 11.3
• Miniature OEM Camera Module
• Audio-Enabled Compact Inspection Camera
• Handheld Diagnostic Camera
• Confined Space Robotic Camera
• Wearable Body Camera Module
• Drone Payload Camera
• Smart Doorbell Camera
• Point-of-Sale Audio-Video Camera
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
Related Product Suggestion
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All