Product
CVBS CAMERA
AHD CVI TVI PVI
AHD-55D-12120
1/4" Color CMOS 720p Peephole Door Camera
Ø 27 x 39.8 mm
Description

MISUMI AHD-55D-12120 is a Made-in-Taiwan 1-megapixel AHD, CVI, and TVI selectable analog peephole door camera, purpose-built for door eye and doorbell camera applications. It captures 1280 x 720 resolution through a 1/4" Color CMOS sensor with a 1.21mm F2.0 lens, delivering an ultra-wide 143-degree view angle to cover the full entryway.

The camera offers a 65dB dynamic range and a 44dB signal-to-noise ratio, with an optional external microphone for audio monitoring alongside the video feed. Its compact Ø27 x 39.8mm cylindrical body is designed to fit discreetly into standard door peephole or doorbell installations.

Manufactured in Taiwan, the AHD-55D-12120 reflects MISUMI precision engineering and dependable local supply chain support for door and entryway security camera integrati

Feature
• 1 Megapixels
  (1280 x 720)
• 1/4" Color CMOS
• View Angle 143°
• External Microphone (Optional)
• Mini Camera, Compact Size and High Image Quality Camera Module
• AHD Video Format 
  CVI / TVI / PVI  (Optional)
Choose Model
✦ AHD-55D-12120 (AHD Signal)
✦ AHD-55D-12120 (AHD Signal) ✦ CVI-55D-12120 (CVI Signal) ✦ TVI-55D-12120 (TVI Signal) ※ AHD-55D-12120 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format AHD
Image Sensor 1/4" Color CMOS
Resolution 1280 x 720 @ 30 fps
Pixel Size (μm) 3.0 x 3.0
Image Area (mm) 3.888 × 2.208
Scan Mode Progressive
Sensitivity 11.4 mV / (Lux-sec)
Dynamic Range 65 dB
S/N Ratio 44 dB
Shutter Rolling
Lens
1.21 mm / F 2.0
View Angle 143˚
Focus Distance (mm) Infinity
LED N/A
Power Supply DC 5~12V
Power Current 80 mA
Interface -
Dimension (mm) Ø 27 x 39.8
• Smart Doorbell Camera Integration
• Video Intercom System
• Two-Way Audio Door Monitoring (with Optional Microphone)
• Apartment and Hotel Room Door Camera
• Access Control Entry Monitoring
• Elderly and Home Care Door Monitoring
• Visitor Identification Camera
• Multi-Unit Building Entryway Surveillance
• Security Monitoring
• Door Eye Camera
• Doorbell Camera
• Peephole Camera
• Peephole Door Camera
Related Product Suggestion
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All