MS-C490-3C
1/4" Color CCD Button & Screw Camera
11 x 11 mm
Description
| 1/4" Color CCD camera with Ultra-low-illumination. MISUMI CCTV mini camera board with 510 x 492 pixels. This camera is perfect for covert operations with the button heads or a standalone covert camera with the included screw heads! Built-in microphones. Easy to conceal, easy to operate, and easily fits into any environment. MISUMI small size camera is perfect for wearable and hidden! This vovert camera is easily view pictures/videos by connecting it to your devices, such as Smartphones, laptops, tablets, etc. |
Feature
| • 492p Resolution (510 x 492 pixels) • 1/4" Color CCD • View Angle 61° |
• High-Intensity White / White LED / IR 850 nm / IR 940 nnm LED (Optional) • IRIS 4 Pin Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ MS-C490-3C (OD 14 Hex Washer Cover)
✦ MS-C490-3C (OD 14 Hex Washer Cover)
✦ MS-C491-3C (OD 11.3 Silver Button Cover)
✦ MS-C492-3C (OD 10 Truss Head Cover)
✦ MS-C493-3C (OD 10 Flat Head Cover)
✦ MS-C490-3C (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video format | NTSC / PAL |
| Image Sensor | 1/4" Color CCD |
| Resolution (TV Lines) | 350 |
| Pixel | 510 x 492 (NTSC) 500 x 582 (PAL) |
| Scan Mode | 2:1 Interlace |
| Minimum illumination | 0.2 Lux / F 1.2 |
| S/N Ratio | More Than 48 dB |
| Electronic Shutter | 1/50 - 1/100,000 |
| Lens | 3.7 mm / F 2.0 |
| Power Supply | DC 12 V |
| Power Current | 70 mA |
| Dimension (mm) |
11 x 11 |
| • Security Monitoring • Life Sciences • Low Light Inspection • Night Time Inspection • Wild Animal Observation • Security Surveillance Inspection • Law Enforcement • Crime Investigation • Private Investigation • Secret Shoppers |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected