MS-9130
1/32 C-Mount UN 2A Lens Fixer
Ø 31 x 9
Description
1/32 C-Mount UN 2A Lens Fixer
Feature
Choose Model
✦ MS-9130
✦ MS-9130
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Material | 5 mm Metal-Black |
| Thread | Ø 31 x 9 |
| Total Height (mm) | 9 |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
