Product
CAPTURE CARD
Capture Card
USD-250M
USB 3.0 SDI Capture Device
80 (L) x 60 (W) x 11 (H)
Description
It supports SDI on standard BNC input connectors up to 1920 x 1080 @ 60 fps resolution and output it to your computer with embedded audio via a USB 3.0 interface.
This USB 3.0 video capture card can sending audio and video signals to computers for preview.
It is suitable for high definition acquisition, teaching recording, medical imaging, game entertainment live, etc. Also Great for gaming, meetings or live streaming to Youtube, Twitch and more!
Feature
• SDI input resolution 1080p / 720p
• UVC output resolution 1080p / 720p
• Video output format: MJPEG / YUV 
• Support Windows / Android / MacOS
• USB Video and UVC Standard Compatible
• Small size, easy to carry, plug and play, no installation required
• Support most video capture software
• Support video, game and other video recording or live broadcast function (must cooperate with software)
Choose Model
UHD-250M ( Board Type )
UHD-250M ( Board Type ) UHD-250 ( Case Type )
*For customizations, kindly email our sales team and specify your requests.
Video format
MJPEG / YUV 
HDMI Input

1920 x 1080 @ 60 fps
UVC Output
1920 x 1080 @ 60 fps YUV
Interface
UVC
OS Support
Windows 7, Windows 10, MAC OSX
Dimensions (mm)
80 (L) x 60 (W) x 11 (H)
• Conference Recording
• Live Broadcast
• Video Recording
• Live-streaming
• Suitable for various HD Audio and Video acquist
Recently Viewed Item
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All