MS-S5300DS
Mini Microphone
2.2 x 3.5 mm
Description
| CCTV microphone allows you to monitor or record the audio, which can help you pick up all the sounds you need.It good for burglar alarm security system, and other security system to ancillary use. Wide working voltage range, built-in power protection circuit,small power consumption,simple connection. |
Feature
| • Mini Size, Easy to install • Low Noise, High-Fidelity, High sensivity • Metal Mesh Cover |
• USB Type A Connector |
Choose Model
✦ MS-S5300DS
✦ MS-S5300DS
※ MS-S5300DS (Need customized request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Frequency | 3.25 MHz |
| S/N ratio | 62 dB |
| Impedance | High |
| Power Source | DC 5V |
| Power Current | 60 mA |
| Dimensions (mm) | 2.2 x 3.5 |
| Connector | USB 2.0 Type A |
| • Banks, Hospitals, Airports, Museums • Companies, Offices, Front Desks • School, Classrooms, Examination Rooms • Auction Houses, Letters And Visits Offices • Prisons, Interrogations • Border Inspections, Industrial Inspection • Other Places That Need To Record Sound |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected

