TD-V24705LH-47 (-xx)
1/7.3" Color CMOS 1080p Advance
Ø 5.5 x 27 mm
Description
|
The TD-V24705LH-47 is a front view camera module manufactured in Taiwan. It uses a 1/7.3" Color CMOS sensor with 2 Megapixel (1920 x 1080) resolution at 30 fps and excellent low-light sensitivity. Its compact Ø 5.5 x 27 mm body includes a built-in High-Intensity White LED array, plus optional White, IR 850 nm, and IR 940 nm LED configurations for varied lighting conditions. It connects via a USB 2.0 Type A connector for straightforward integration. Compact and reliable, it suits precision inspection and embedded imaging needs. |
Feature
| • 2 Megapixels (1920 x 1080 @ 30 fps) • 1/7.3" Color CMOS • View Angle 47° |
• White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional) • Interface USB 2.0 • USB 2.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ TD-T24705-47
✦ TD-T24705-47
✦ TD-T24705LH-47 (With LED)
✦ TD-V24705LH-47 (With LED / Dimmer)
✦ FTD-V24705LH-47 (With LED / Dimmer + Snapshot and Freeze)
※ TD-V24705LH-47 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 1/7.3" Color CMOS |
| Resolution | 1920 x 1080 @ 30 fps |
| Pixel Size (μm) | 1.12 x 1.12 |
| Image Area (mm) | 2.15 x 1.21 |
| Scan Mode | Progressive |
| Sensitivity | 2368 e- / (Lux-sec) |
| Dynamic Range | 64.7 dB |
| S/N Ratio | 37 dB |
| Shutter | Rolling |
| Lens |
2.88 mm / F 4.8 |
| View Angle | 47° |
| Focus Distance (mm) | 06 mm |
| LED | High-Intensity White LED x 8 |
| Power Supply | DC 5 V |
| Power Current | 220 mA |
| Interface | USB 2.0 Type A |
| Dimension (mm) | Ø 5.5 x 27 |
| • Medical Endoscopy Device Integration • Dental Intraoral Imaging • Automotive Front-View Camera Integration • Robotics and Drone Payload Integration • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected

