YT-EB6000
1/4" B/W CMOS 720p / 1/2.7" Color CMOS 1080p Low Temperature Triple Camera (USB 3.0)
8.5 x 8.5 x 10.6 / 15 x 15 x 21
Description
|
The YT-EB6000 is a low-temperature triple camera module manufactured in Taiwan, combining two Eye cameras and one Field camera in a single USB 3.0 device. The Eye cameras use a 1/4" B/W CMOS sensor at 1280 x 720 resolution and 120 fps, while the Field camera uses a 1/2.7" Color CMOS sensor at 1920 x 1080 resolution and 60 fps. The Eye cameras support optional White, High-Intensity White, IR 850 nm, and IR 940 nm LED illumination for low-light use. Both camera systems are built for reliable operation in low-temperature environments. It connects via a USB 3.0 Type C connector for high-speed data transfer. Compact and reliable, it suits precision multi-angle inspection and imaging needs. |
Feature
| Eye x 2 • 1 Megapixels (1280 x 720 @ 120 fps) • 1/4" B/W CMOS • View Angle 76° |
• White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional) • Interface USB 3.0 • USB 3.0 Type C Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
| Field • 2 Megapixels (1920 x 1080 @ 60 fps) • 1/2.7" Color CMOS • View Angle 128° |
Choose Model
✦YT-EB6000
✦YT-EB6000
※ YT-EB6000 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Camera | Eye x 2 | Field |
| Video Format | MJPEG / YUV | |
| Image Sensor | 1/4" B/W CMOS | 1/2.7" Color CMOS |
| Resolution | 1280 x 720 @ 120 fps | 1920 x 1080 @ 60 fps |
| Pixel Size (μm) | 3.0 x 3.0 | 3.0 x 3.0 |
| Image Area (mm) | 3.89 x 2.45 | 5.76 x 3.24 |
| Scan Mode | Progressive | Progressive |
| Sensitivity | 6500 mV / uW @ 940 nm 13000 mV / uW @ 850 nm |
22.3 Ke |
| Dynamic Range | 68 dB | 71.4 dB |
| S/N Ratio | 38 dB | |
| Shutter | Global | |
| Lens |
2.92 mm / F 2.2 | 1.8 mm / F 2.2 |
| View Angle | 76° | 128° |
| Focus Distance (mm) | Infinity | |
| LED | N/A (Optional) | |
| Power Supply | DC 5 V | |
| Power Current | 1.5 A | |
| Interface | USB 3.0 Type C | |
| Dimension (mm) | 8.5 x 8.5 x 10.6 | 15 x 15 x 21 |
| • Medical Endoscopy Device Integration • Robotics and Drone Multi-Angle Payload Integration • Automotive Multi-Camera ADAS Integration • Cold Chain and Freezer Inspection • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected


