Product
MICROPHONE
Voice Recorder
MS-8000X
Voice Recorder Card
85 x 54 x 1.5 mm
Description

MISUMI MS-8000X is a Made-in-Taiwan ultra-slim USB voice recorder card, just 1.5mm thick in an 85×54mm card format that's easy to carry or conceal within existing card holders and documentation.

It captures low-noise, high-fidelity WAV audio at 24KHz/192Kbps, with three recording modes (pre-book, voice detection, and button-activated) to suit different use cases. On a single charge it delivers 3 hours of continuous recording with 24+ hours of standby, storing up to 480MB of audio on its 4GB internal memory via USB 2.0 Type A connection.

The built-in lithium-ion battery has passed BSMI safety certification (Certificate No. R3B363), and the card surface can be customized with your own design. Designed and manufactured in Taiwan, the MS-8000X reflects MISUMI's engineering quality and reliable local supply chain for institutional and corporate customers.

Feature
• Ultra slim 1.5 mm and hidden easily
• Low Noise, High-Fidelity, High Sensitivity,
• Supports three recording modes
  (Pre-book mode、Voice detection mode、Button mode)
• USB Type A Connnector
• Battery Working Hour: 3 hours recording 
• Battery Standby time: 24+ hour  
• Built-in battery has passed BSMI safety certification.
• Customize your card surface. Please provide design file. (Optional)
Choose Model
✦ MS-8000X
✦ MS-8000X
*For customizations, kindly email our sales team and specify your requests.
File Format WAV
File Size 20 MB / 15 Minutes
Sampling Rate 24 KHz
Bit Rate 192 Kbps
Working Hours Battery Working Hour: 3 hours recording 
Battery Standby time: 24+ hour  
Battery Capacity 3.7V / 170 mAh, lithium ion battery
Power Consumption 6 mA
Dimensions (mm) 85 x 54 x 1.5
Connector USB 2.0 Type A
Storage Capacity 4 GB excluding operating system
480 MB for audio recording capacity
Encoding ADPCM
• Banks, Hospitals, Airports, Museums
• Companies, Offices, Front Desks
• School, Classrooms, Examination Rooms
• Auction Houses, Letters And Visits Offices
• Prisons, Interrogations
• Border Inspections, Industrial Inspection
• Other Places That Need To Record Sound
• Call Center and Customer Service Quality Assurance
• Business Meeting and Minutes Recording
• Legal Proceedings and Deposition Documentation
• Journalism and Interview Documentation
• Retail Loss Prevention and Compliance Recording
• Field Service and Technician Visit Documentation
• Negotiation and Contract Meeting Records
Related Product Suggestion
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All