TL-141-01
Ø 30 x 15 mm 2M14147 Series Lens Jig
Ø 30 x 15 mm
Description
|
TL-141-01 is a precision lens adjustment jig designed for MISUMI's 2M14147ARF-M3.2 and 2M14147IRF-M3.2 lens series. It securely holds the lens barrel in place, allowing technicians to perform accurate focus and alignment adjustments during camera module assembly. Machined from brass with a natural finish, the jig measures Ø 30 mm (OD) x 15 mm (L), with a Ø 2 mm inner diameter (ID) sized for precise lens positioning. Its compact, durable construction delivers consistent, repeatable results across repeated production use. Manufactured in Taiwan, TL-141-01 meets MISUMI's quality standards, providing a reliable tool for lens calibration, quality inspection, and maintenance workflows. |
Feature
| • Precision Lens Adjustment Jig • Ø 30 x 15 mm, ID Ø 2 mm • Brass Material |
• Natural Color • For 2M14147 Series |
Choose Model
✦ 2M14147ARF-M3.2 (AR filter with F 4.7)
✦ 2M14147ARF-M3.2 (AR filter with F 4.7)
✦ 2M14147IRF-M3.2 (IR filter with F 4.7)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Product Type | Lens Adjustment Jig |
| Outer Diameter (mm) | Ø 30 |
| Length (mm) | 15 |
| Inner Diameter (mm) | 2 |
| Material | Brass |
| Color | Natural |
| Compatible Lens | 2M14147 Series |
| • Lens Focus & Alignment Adjustment • Production Line Calibration Tooling • Lens Module Maintenance & Rework • Lens Optical Testing & Inspection • ARF & IRF Filter Variant Compatibility • 2M14147 Series R&D & Sample Testing |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
