TL-347-01
Ø 6.8 x 16 mm LP34737IRF-M7 Lens Jig
Ø 6.8 x 16 mm
Description
|
TL-347-01 is a precision lens adjustment jig designed for MISUMI's LP34737IRF-M7 lens. It securely holds the lens barrel in place, allowing technicians to perform accurate focus and alignment adjustments during camera module assembly. Molded from PEEK with a black finish, the jig measures Ø 6.8 mm (OD) x 16 mm (L), offering a lightweight, chemical- and heat-resistant alternative to metal jigs for precise, consistent lens positioning. Manufactured in Taiwan, TL-347-01 meets MISUMI's quality standards, providing a reliable tool for lens calibration, quality inspection, and maintenance workflows. |
Feature
| • Precision Lens Adjustment Jig • Ø 6.8 x 16 mm • Peek Material |
• Black Color • For LP34737IRF-M7 Lens |
Choose Model
✦ LP34737IRF-M7 (IR filter with F 3.7)
✦ LP34737IRF-M7 (IR filter with F 3.7)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Product Type | Lens Adjustment Jig |
| Outer Diameter (mm) | Ø 6.8 |
| Length (mm) | 16 |
| Material | Peek |
| Color | Black |
| Compatible Lens | LP34737IRF-M7 |
| • Lens Focus & Alignment Adjustment • Production Line Calibration Tooling • Lens Module Maintenance & Rework • Lens Optical Testing & Inspection • LP34737IRF-M7 R&D & Sample Testing |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
