TL-180-01
Ø 12 x 15.4 mm 2M180 Series Lens Jig
Ø 12 x 15.4 mm
Description
|
TL-180-01 is a precision lens adjustment jig designed for MISUMI's 2M180 series lenses. It securely holds the lens barrel in place, allowing technicians to perform accurate focus and alignment adjustments during camera module assembly. Machined from brass with a natural finish, the jig measures Ø 12 mm (OD) x 15.4 mm (L), delivering durable, consistent performance for precise lens positioning across repeated production use. Manufactured in Taiwan, TL-180-01 meets MISUMI's quality standards, providing a reliable tool for lens calibration, quality inspection, and maintenance workflows. |
Feature
| • Precision Lens Adjustment Jig • Ø 12 x 15.4 mm • Brass Material |
• Natural Color • For 2M180 Series |
Choose Model
✦ 2M18020AR-M4.4 (AR filter with F 2.0)
✦ 2M18020AR-M4.4 (AR filter with F 2.0)
✦ 2M18020IR-M4.4 (IR filter with F 2.0)
✦ 2M18050AR-M4.4 (AR filter with F 5.0)
✦ 2M18050IR-M4.4 (IR filter with F 5.0)
✦ 2M18080AR-M4.4 (AR filter with F 8.0)
✦ 2M18080IR-M4.4 (IR filter with F 8.0)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Product Type | Lens Adjustment Jig |
| Outer Diameter (mm) | Ø 12 |
| Length (mm) | 15.4 |
| Material | Brass |
| Color | Natural |
| Compatible Lens | 2M180 Series |
| • Lens Focus & Alignment Adjustment • Production Line Calibration Tooling • Lens Module Maintenance & Rework • Lens Optical Testing & Inspection • 2M180 Series R&D & Sample Testing |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
