MO-V3506L-3S
1/4″ Color CMOS 488p Miniature
Ø 8 x 10.5 mm
Description
|
MISUMI MO-V3506L-3S is a Made-in-Taiwan ultra-compact miniature analog camera module (Ø8 x 10.5mm) built with a White LED for illuminated inspection in dark or enclosed spaces. It outputs NTSC or PAL video format at 648 x 488 resolution, 30fps (NTSC) or 25fps (PAL), 73° view angle, via an IRIS 4-pin connector. The 1/4" Color CMOS sensor delivers a 63.5dB dynamic range and 45.6dB signal-to-noise ratio, with a 3.4mm F3.4 lens and a 110° alternate view angle option. Manufactured in Taiwan, the MO-V3506L-3S reflects MISUMI precision engineering and dependable local supply chain support for OEM camera integration. |
Feature
| • 648 x 488 @ 30 / 25 fps • 1/4" Color CMOS • View Angle 73° 73˚ / 110˚ (Optional) |
• White LED / IR 940 nm / IR 850 nm LED (Optional) • IRIS 4 Pin Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ MO-T3506-3S
✦ MO-T3506-3S
✦ MO-T3506L-3S (With LED)
✦ MO-V3506L-3S (With LED / Dimmer)
※ MO-T3506L-3S (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | NTSC / PAL |
| Image Sensor | 1/4" Color CMOS |
| Pixel | 648 x 488 @ 30 / 25 fps |
| Pixel Size (μm) | 5.55 x 5.55 |
| Image Area (mm) | 3.60 x 2.71 |
| Scan Mode | Progressive |
| Sensitivity | 3.16 V / (Lux-sec) |
| Dynamic Range | 63.5 dB |
| S/N Ratio | 45.6 dB |
| Shutter | Rolling |
| Lens |
3.4 mm / F 3.4 |
| View Angle | 73˚ |
| Focus Distance (mm) | FID 45-20-60 |
| LED |
White LED |
| Power Supply | DC 5~12V |
| Power Current | 80 mA |
| Interface | IRIS 4 Pin |
| Dimension (mm) | Ø 8 x 10.5 |
| • Dark Cavity / Confined Space Inspection • Illuminated Borescope Camera • Enclosed Machinery Inspection • Underground Pipe Inspection • Electrical Panel Inspection Camera • Low-Light Industrial Surveillance • Precision Assembly Line Inspection • Illuminated Quality Control Camera • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue • Earthquake Rescue • Bending Camera • Wriggling Camera • Camera that can turn |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected



