MO-T3506LMC-2S
1/4″ Color CMOS 488p Miniature
Ø 8.0 x 32.4 mm
Description
|
MISUMI MO-T3506LMC-2S is a Made-in-Taiwan miniature analog camera module (Ø8.0 x 32.4mm) built with 8 White LEDs for illuminated inspection in dark or enclosed spaces. It outputs NTSC or PAL video format at 648 x 488 resolution, 30fps (NTSC) or 25fps (PAL), a wide 125° view angle, via a bare 3-wire output. The 1/4" Color CMOS sensor delivers a 63.5dB dynamic range and 45.6dB signal-to-noise ratio, with a 2.1mm F10 lens and 11 additional view angle options from 38° to 110°. Manufactured in Taiwan, the MO-T3506LMC-2S reflects MISUMI precision engineering and dependable local supply chain support for OEM camera integration. |
Feature
| • 648 x 488 @ 30 / 25 fps • 1/4" Color CMOS • View Angle 125° 38˚ / 48˚ / 53˚ / 59˚ / 61˚ / 64˚ / 67˚ / 68˚ / 74˚ / 76˚ / 110˚ / 125˚ (Optional) |
• White LED / IR 940 nm / IR 850 nm LED (Optional) • 3 Wires Out • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ MO-T3506MC-2S
✦ MO-T3506MC-2S
✦ MO-T3506LMC-2S (With LED)
✦ MO-V3506LMC-2S (With LED / Dimmer)
※ MO-T3506MC-2S (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | NTSC / PAL |
| Image Sensor | 1/4" Color CMOS |
| Pixel | 648 x 488 @ 30 / 25 fps |
| Pixel Size (μm) | 5.55 x 5.55 |
| Image Area (mm) | 3.60 x 2.71 |
| Scan Mode | Progressive |
| Sensitivity | 3.16 V / (Lux-sec) |
| Dynamic Range | 63.5 dB |
| S/N Ratio | 45.6 dB |
| Shutter | Rolling |
| Lens |
2.1 mm / F 10 |
| View Angle | 125˚ |
| Focus Distance (mm) | FID 45-20-70 |
| LED |
White LED x 8 |
| Power Supply | DC 5~12 V |
| Power Current | 60 mA |
| Interface | N/A |
| Dimension (mm) | Ø 8 x 32.4 |
| • Dark Cavity / Confined Space Inspection • Illuminated Borescope Camera • Enclosed Machinery Inspection • Underground Pipe Inspection • Electrical Panel Inspection Camera • Low-Light Industrial Surveillance • Precision Assembly Line Inspection • Illuminated Quality Control Camera • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue • Earthquake Rescue • Bending Camera • Wriggling Camera • Camera that can turn |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected



