MX-V13R6UL-50
1/13" Color CMOS 480p High Sensitivity
Ø 6.3 x 14 mm
Description
|
MISUMI MX-V13R6UL-50 is a Made-in-Taiwan miniature analog camera module (Ø6.3 x 14mm) built with 11 White LEDs for illuminated inspection in dark or enclosed spaces, part of MISUMI's High Sensitivity camera line. It outputs NTSC or PAL video format at 640 x 480 resolution, 15-30fps, 50° view angle, via an IRIS 4-pin connector. The 1/13" Color CMOS sensor delivers a 58dB dynamic range and 33.4dB signal-to-noise ratio, with a 1.498mm F5.0 lens and 2 additional view angle options (55°, 70°). Manufactured in Taiwan, the MX-V13R6UL-50 reflects MISUMI precision engineering and dependable local supply chain support for OEM camera integration. |
Feature
| • 480p Resolution (640 x 480 @ 15~30 fps) • 1/13" Color CMOS • View Angle 50° 50˚ / 55˚ / 70˚ (Optional) |
• High-Intensity White / White LED / IR 850 nm / IR 940 nnm LED (Optional) • IRIS 4 Pin • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ MX-T13R6U-50
✦ MX-T13R6U-50
✦ MX-T13R6UL-50 (With LED)
✦ MX-V13R6UL-50 (With LED / Dimmer)
※ MX-T13R6U-50 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | NTSC / PAL |
| Image Sensor | 1/13" Color CMOS |
| Resolution | 640 x 480 |
| Pixel Size (μm) | 1.75 x 1.75 |
| Image Area (mm) | 1.12 x 0.85 |
| Sensitivity (Lux.Sec) | Progressive |
| Dynamic Range | 58 dB |
| S/N Ratio | 33.4 dB |
| Scan Mode | Progressive |
| Shutter | Rolling |
| Horizontal Sync Freq. | 15.734 kHz / 15.625 kHz |
| Vertical Sync Freq. | 60 Hz / 50 Hz |
| Frame Rate (/ sec.) | 15~30 fps |
| Focus Distance (mm) | Infinity |
| LED | White LED x 11 |
| Lens | 1.498 mm / F 5.0 |
| View Angle | 50° |
| Power Supply | DC 5~12 V |
| Power Current | 180 mA (Max.) |
| Microphone | N/A |
| • Dark Cavity / Confined Space Inspection • Illuminated Borescope Camera • Enclosed Machinery Inspection • Underground Pipe Inspection • Electrical Panel Inspection Camera • Low-Light Industrial Surveillance • Precision Assembly Line Inspection • Illuminated Quality Control Camera • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected


