Product
CVBS CAMERA
Covert Camera
MF-35D-1.8
1/4" Color CMOS 488p Peephole Door Camera
Ø 20 x 45 mm
Description

The MF-35D-1.8 is a covert CVBS peephole door camera manufactured in Taiwan. It uses a 1/4" Color CMOS sensor with 648 x 488 VGA resolution at 30 fps.

Its compact Ø 20 x 45 mm body fits standard door installations, with an optional external microphone and a variety of optional view angles available for wider doorway coverage.

It connects via a Mini 4 Pin connector for straightforward CVBS video output. Compact and reliable, it suits home and office door security monitoring needs.

Feature
• 648 x 488 Resolution
• 1/4" Color CMOS
• View Angle 102°
  53° / 102° (Optional)
• External Microphone (Optional)
• Mini 4 Pin Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ MF-35D-1.8
✦ MF-35D-1.8 ※ MF-35D-1.8 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format NTSC / PAL
Image Sensor 1/4" Color CMOS
Resolution 648 x 488 @ 30 fps
Pixel Size (μm) 5.55 x 5.55
Image Area (mm) 3.5964 x 2.7084
Scan Mode Progressive
Sensitivity 3.53 V / (Lux-sec)
Dynamic Range 68.2 dB
S/N Ratio 45.6 dB
Shutter Rolling
Lens
1.85 mm / F 2.5
View Angle 102˚
Focus Distance (mm) Infinity
LED N/A
Power Supply DC 5~12V
Power Current 80 mA
Interface CVBS
Dimension (mm) Ø 20 x 45
• Home and Apartment Door Security
• Package Delivery Verification
• Office and Workplace Access Control
• Elderly and Childcare Visitor Monitoring
• Hotel Room Door Monitoring
• Gated Community Entry Monitoring
• Retail Storefront Entry Monitoring
• Warehouse and Loading Dock Access Monitoring
• School and Daycare Entrance Monitoring
• Short-Term Rental (Airbnb) Guest Verification
• Smart Doorbell Integration
• Visitor Identity Verification for Small Offices
 
Related Product Suggestion
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All