Product
USB CAMERA
Tube Camera
MD-T5015-1780
1/4" Color CMOS 1944p Basic
Ø 15.9 x 65 mm
Description

The MD-T5015-1780 is a Ø 15.9 x 65 mm 1/4" color CMOS telescope-style tube camera module, delivering 2592 x 1944 resolution at 15 fps (MJPG) or 2 fps (YUY) with excellent low-light sensitivity for long-range imaging.

It features a narrow 14° view angle lens with a high F8.0 aperture for a greater depth of field, a variety of optional view angles available, and a USB 2.0 interface for straightforward integration.

This camera module is manufactured in Taiwan by MISUMI, delivering a 63 dB dynamic range and 85 dB signal-to-noise ratio for clear, reliable industrial imaging.

Feature
• 5.0 Megapixels
  (2592 × 1944 @ 15 fps MJPG, @ 2 fps YUY)
• 1/4" Color CMOS
• View Angle 14°
   14° / 16° / 21° / 25° / 31° / 74° / 130° (Optional)
• White LED / IR 850 nm / IR 940 nm (Optional)
• USB 2.0 Type A Connector
• F 8.0 High Aperture
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ MD-T5015-1780
✦ MD-T5015-1780 ✦ MD-T5015L-1780 (With LED) ✦ MD-V5015L-1780 (With LED / Dimmer) ✦ FMD-V5015L-1780 (With LED / Dimmer + Snapshot and Freeze) ※ MD-T5015-1780 (Need customized request)
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG / YUV
Image Sensor 1/4" Color CMOS
Resolution 2592 × 1944 @ 15 fps MJPG, @ 2 fps YUY
Pixel Size (μm) 1.4 x 1.4
Image Area (mm) 3.651 x 2.744
Scan Mode Progressive
Sensitivity 5100 e- / (Lux-sec)
Dynamic Range 63 dB
S/N Ratio 85 dB
Shutter Rolling
Lens
17.5 mm / F 8.0
View Angle 14˚
Focus Distance (mm) Infinity
LED N/A (Optional)
Power Supply DC 5V (USB)
Power Current 250 mA
Interface USB 2.0
Dimension (mm) Ø 15.9 x 65 
• Long-range telescope-style inspection in large industrial cavities
• Deep depth-of-field imaging where extended focus range matters
• Surveillance or perimeter monitoring requiring extended reach
• Security monitoring in low-light, long-range environments
• Endoscope Inspection Camera
• Vehicle Repair & Maintenance
• Household Cleaning & Maintenance
• Underwater Exploration and Observation
• Pipeline Investigation & Maintenance
• Fire rescue search
• Large precision instrument detection
• Inspection of hard-to-reach
• Inspection hard-to-see places
• Earthquake Rescue
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Life Sciences
• Search and Rescue



Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All