|
MISUMI MM-HS18588CA-4T is a Made-in-Taiwan lightweight glasses camera (146 x 49mm) designed for discreet, body-worn video capture. It features a 1/3" Color CMOS sensor delivering 480p resolution (720 x 480 NTSC / 720 x 576 PAL) at a 76-degree view angle through a 3.9mm F3.9 lens. Connecting via a USB 2.0 Micro-B (OTG) interface, the camera includes a built-in external microphone for synchronized audio recording. Spectacle lenses are available in Transparent, Black Tint, or UV Protection options. It also delivers a 63.5dB dynamic range and a 46.4dB signal-to-noise ratio for clear image capture in varied lighting conditions. Manufactured in Taiwan, the MM-HS18588CA-4T reflects MISUMI precision engineering, offering a comfortable, lightweight wearable design suited for journalists, travelers, law enforcement, and security professionals. |
| • 480p Resolution • 1/3" Color CMOS • View Angle 76° |
• Spectacle Lenses: Transparent / Black Tint / UV Protection (Optional) • External Microphone • USB 2.0 Micro-B (OTG) Connector • Light Weight and Comfortable to Wear |
| Video Format | MJPEG / YUV |
| Image Sensor | 1/3" Color CMOS |
| Resolution | 720 x 576 (PAL) 720 x 480 (NTSC) |
| Pixel Size (μm) | 5.00 x 7.40 |
| Image Area (mm) | 4.88 x 3.67 |
| Scan Mode | Progressive |
| Sensitivity | 11.4 V / (Lux-sec) |
| Dynamic Range | 63.5 dB |
| S/N Ratio | 46.4 dB |
| Shutter | Rolling |
| Lens |
3.9 mm / F 3.9 |
| View Angle | 76˚ |
| Focus Distance (mm) | Infinity |
| LED | N/A |
| Power Supply | DC 5V (USB) |
| Power Current | 300 mA |
| Interface | USB 2.0 |
| Dimension (mm) | 146 x 49 |
| Microphone | External |
| Spectacle Lenses | Transparent |
| • Journalism and Documentary Recording • Travel Vlogging Camera • Body-Worn Evidence Camera • Retail Loss Prevention Camera • Personal Safety Recording Device • Field Training Documentation Camera • Security Monitoring • Life Sciences • Low Light Inspection • Night Time Inspection • Wild Animal Observation |
• Security Surveillance Inspection • Law Enforcement • Crime Investigation • Private Investigation • Secret Shoppers |


