|
The MM-R12000C-3.0 is a lightweight glasses camera equipped with 1080p high-resolution recording, ideal for capturing everyday moments and sharing them across social media platforms. Featuring a 1/2.7" Color CMOS sensor and a 101° wide view angle, this camera delivers clear, detailed footage whether worn openly or discreetly. Optional spectacle lens finishes (transparent, black tint, or UV protection) allow the camera to blend naturally into daily wear. Footage can be easily transferred and viewed on smartphones, laptops, or tablets via the USB 2.0 Micro-B (OTG) connector. Its light weight and comfortable design make it well suited for extended wear. This glasses camera is manufactured in Taiwan, ensuring consistent quality and reliable performance for professional and personal use. |
| • 2 Megapixels (1920 x 1080 @ 30 fps) • 1/2.7" Color CMOS • View Angle 101° |
• Spectacle Lenses: Transparent Transparent / Black Tint / UV Protexction (Optional) • External Microphone (Optional) • USB 2.0 Micro-B (OTG) Connector • Light Weight and Comfortable to Wear |
| Video Format | MJPEG / YUV / H.264 |
| Image Sensor | 1/2.7" Color CMOS |
| Resolution | 1920 x 1080 @ 30 fps |
| Pixel Size (μm) | 3.0 x 3.0 |
| Image Area (mm) | 5.856 x 3.276 |
| Scan Mode | Progressive |
| Sensitivity | 3300 mV/ (Lux-sec) |
| Dynamic Range | 69 dB @ 8x gain |
| S/N Ratio | 38.3 dB |
| Shutter | Rolling |
| Lens |
3.0 mm / F 2.0 |
| View Angle | 101˚ |
| Focus Distance (mm) | Infinity |
| LED | N/A (Optional) |
| Power Supply | DC 5V (USB) |
| Power Current | 350 mA |
| Interface | USB 2.0 |
| Dimension (mm) | 145 x 45 |
| Microphone | External (Optional) |
| • Journalism and on-site news reporting • Traffic police and law enforcement documentation • Travel and outdoor adventure recording • Personal safety and body-worn recording • Field service and inspection documentation • Social media content creation • Security Monitoring • Life Sciences • Low Light Inspection • Night Time Inspection • Wild Animal Observation • Security Surveillance Inspection |
• Law Enforcement • Crime Investigation • Private Investigation • Secret Shoppers |


