MSR-A2430D
2.4GHz Wireless Video Receiver
74 (L) x 61 (W) x 20 (H) mm
Description
2.4 GHz wireless surveillance video and audio receiver.
Feature
• Small Size
• Sub Carrier 6.5 MHz
• Easy to Install
• Low Power Consumption
• 4 Channel
• Sub Carrier 6.5 MHz
• Easy to Install
• Low Power Consumption
• 4 Channel
Choose Model
MSR-A2430D
MSR-A2430D
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Operating Voltage | DC 7.5~9V |
| Operating Current | 300 mA |
| Dimensions (mm) | 74 (L) x 61 (W) x 20 (H) |
| Video Input | 1Vp-p |
| Audio Input | 2Vp-p |
| Sub Carrier (MHz) | 6.5 |
| Channel Frequency (MHz) | 2414, 2432, 2450, 2468 |
• Mainly used to receive analog audio and video signals, such as surveillance cameras
• RF communications, wireless
• RF communications, wireless
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected