YT-VB12603LH-90
1/14.25" Color CMOS 800p Low Temperature (USB 3.0)
Ø 3.6 x 12.9
Description
|
MISUMI YT-VB12603LH-90 is a Made-in-Taiwan 1/14.25" Color CMOS front-view camera module delivering 800 x 800 resolution at 60fps, built into an ultra-compact Ø3.6 x 12.9mm cylindrical form factor for space-constrained installations. The module runs on USB 3.0 with a Type C connector, offering a 90° field of view (120° optional) with excellent low-light sensitivity for detailed imaging across various working distances. This variant comes equipped with six built-in high-intensity white LEDs with dimmer control for illuminated inspection in dark or enclosed environments. Manufactured in Taiwan, the YT-VB12603LH-90 reflects MISUMI's precision miniaturized optics and dependable local supply chain for OEM customers. |
Feature
| • 800p Resolution (800 x 800 @ 60 fps) • 1/14.25" Color CMOS • View Angle 90° 90° / 120° (Optional) |
• White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional) • Interface USB 3.0 • USB 3.0 Type C Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ YT-B12603-90
✦ YT-B12603-90
✦ YT-B12603LH-90 (With LED)
✦ YT-VB12603LH-90 (With LED / Dimmer)
✦ FYT-VB12603LH-90 (With LED / Dimmer + Snapshot and Freeze)
※ YT-B12603-90 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 1/14.25" Color CMOS |
| Resolution | 800 x 800 @ 60 fps |
| Pixel Size (μm) | 1.116 x 1.116 |
| Image Area (mm) | 0.89 x 0.89 |
| Scan Mode | Progressive |
| Sensitivity | 4500 e |
| Dynamic Range | 72.2 dB |
| S/N Ratio | 36.8 dB |
| Shutter | Rolling |
| Lens |
0.582 mm / F 5.1 |
| View Angle | 90° |
| Focus Distance (mm) | FID 8-120 |
| LED | High-Intensity White LED x 6 |
| Power Supply | DC 5 V |
| Power Current | 230 mA |
| Connector | USB 3.0 Type C |
| Dimension (mm) | Ø 3.6 x 12.9 |
| • Modern Device and Mobile Integration • Reversible-Connector Embedded System Integration • Illuminated Confined-Space Inspection • Live Video Streaming and Remote Diagnostics • Embedded OEM System Integration • Cloud-Based Remote Inspection Systems • Precision Industrial Automation • Low-Light Illuminated Endoscopic Integration • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection |
• Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection • Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected



